Hurtigsøk

CAT 259D

CAT 259D

CAT Certified
Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

CAROLINA CAT
Charlotte, NC
+1 704 596 8880
Vis telefonnummer
Basis informasjon
MerkeCAT 259D
Carolina CAT
GruppeBeltelastere
Serie/VIN nummerFTL15990
Lager nummerR17-1762M
Katalog nummer10125989
Årsmodell2018
Timer2 817 t h
LandUSA
LagerstedCHARLOTTE, USA
Pris
Pris eks. MVA33 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
LysLighting
Diesel med ultra-lavt svovelinnholdUltra Low Sulfur Diesel Fuel
ROPS - ÅpenROPS - Open
SelvnivelleringSelf Leveling
2-trinns kjøring2 Speed Travel
Hjelpehydraulikkstrøm - Standard flytAuxiliary Hydraulics Flow - Standard Flow
HK-festetype - MekaniskCoupler Type - Mechanical
BeskrivelseCANOPY • STANDARD HYDRAULICS • GP BUCKET • 16" TRACKS • 2 SPEED • MANUAL QUICK COUPLER

BATTERY, HEAVY DUTY, 850 CCA
CCU [CAT CERT USED]
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
HOT LIST
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
Special Offers ( 2 ) PM 2 Kits
TRACK,RUBBER,400MM(15.7IN)BLCK
Fordeler
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Spesial tilbud ( 2 ) PM 2 Kits
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • YesClean for sale
  • Good
  • FairDrip edge dent
  • Good
  • Good
  • Good
  • Good
  • GoodFill screen missing
  • Good
  • Good
  • Good
  • Good
  • FairCab step is bent
safety items
401
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodErops
  • PoorJan 2021 _Out of date
operator station
510
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairBottom cushion cracked
  • Good
engine
810
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Yes350 hours on the PM
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDirty
  • Good
  • Good
emissions
010
  • FairNo sign of a ASH service
cooling system
510
  • No
  • No
  • No
  • FairCoolant bottle is empty
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairFront worklights inop
  • Good
  • Good
tandems/gears/bearings/chains
610
  • Good
  • Good
  • Good
  • FairFish eye bushings are dry
  • Good
  • Good
  • Good
hydraulics
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
201
  • Good
  • Good
  • PoorCoupler plate welds are cracked
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn20 to 25%
Track / Belt Width16"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
general condition
210
  • Yes
  • YesLogged _no active
  • Yes
  • No
  • Good
  • Good
  • FairCoupler is cracked _Cab edge dented _ Seat belt out of date _ Work lights inop _Cab step bent
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling