Hurtigsøk

CAT 390FL

CAT 390FL

Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

ZEPPELIN BAUMASCHINEN
Wiedemar
+49 3614933318
Vis telefonnummer
Basis informasjon
MerkeCAT 390FL
Zeppelin Baumaschinen GmbH
GruppeBeltegraver
Serie/VIN nummerFEH20031
Lager nummerFEH20031
Katalog nummer10092140
Årsmodell2018
Timer9 881 t h
LandTyskland
LagerstedWiedemar, Tyskland
Pris
Pris eks. MVAPå forespørsel
MVA (19%)På forespørsel
Pris inkl. MVAPå forespørsel
Detaljer
Ektrautstyr
UNDERCARRIAGE IDLERS: 60 %UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %UNDERCARRIAGE TRACK ROLLERS: 50 %
LENGTH OF STICK: 2900 MMLENGTH OF STICK: 2900 MM
TRACK SHOES (PADS) CONDITION: 70 %TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %UNDERCARRIAGE TRACK BUSHINGS: 80 %
TRACK SHOES (PADS) WIDE: 650 MMTRACK SHOES (PADS) WIDE: 650 MM
UNDERCARRIAGE CARRIER ROLLERS: 75 %UNDERCARRIAGE CARRIER ROLLERS: 75 %
UNDERCARRIAGE TRACK LINKS: 55 %UNDERCARRIAGE TRACK LINKS: 55 %
OPERATING WEIGHT: 89.2 TOPERATING WEIGHT: 89.2 T
UNDERCARRIAGE SPROCKETS: 35 %UNDERCARRIAGE SPROCKETS: 35 %
BeskrivelseLENGTH OF STICK: 2900 MM
Online Owner's Manual
OPERATING WEIGHT: 89.2 T
TRACK SHOES (PADS) CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 650 MM
UNDERCARRIAGE CARRIER ROLLERS: 75 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE SPROCKETS: 35 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
UNDERCARRIAGE TRACK LINKS: 55 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling