Hurtigsøk

CAT 374FL

CAT 374FL

Årsmodell
2019
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

ZEPPELIN BAUMASCHINEN
Weißenhorn
+49 730954150
Vis telefonnummer
Basis informasjon
MerkeCAT 374FL
Zeppelin Baumaschinen GmbH
GruppeBeltegraver
Serie/VIN nummerXWL00144
Lager nummerXWL00144
Katalog nummer10070989
Årsmodell2019
Timer5 172 t h
LandTyskland
LagerstedWeißenhorn, Tyskland
Pris
Pris eks. MVAPå forespørsel
MVA (19%)På forespørsel
Pris inkl. MVAPå forespørsel
Detaljer
Ektrautstyr
UNDERCARRIAGE CARRIER ROLLERS: 65 %UNDERCARRIAGE CARRIER ROLLERS: 65 %
UNDERCARRIAGE TRACK BUSHINGS: 65 %UNDERCARRIAGE TRACK BUSHINGS: 65 %
UNDERCARRIAGE TRACK LINKS: 65 %UNDERCARRIAGE TRACK LINKS: 65 %
UNDERCARRIAGE SPROCKETS: 75 %UNDERCARRIAGE SPROCKETS: 75 %
UNDERCARRIAGE IDLERS: 65 %UNDERCARRIAGE IDLERS: 65 %
LENGTH OF STICK: 2600 MMLENGTH OF STICK: 2600 MM
TRACK SHOES (PADS) CONDITION: 75 %TRACK SHOES (PADS) CONDITION: 75 %
TRACK SHOES (PADS) WIDE: 660 MMTRACK SHOES (PADS) WIDE: 660 MM
UNDERCARRIAGE TRACK ROLLERS: 65 %UNDERCARRIAGE TRACK ROLLERS: 65 %
BeskrivelseLENGTH OF STICK: 2600 MM
Online Owner's Manual
TRACK SHOES (PADS) CONDITION: 75 %
TRACK SHOES (PADS) WIDE: 660 MM
UNDERCARRIAGE CARRIER ROLLERS: 65 %
UNDERCARRIAGE IDLERS: 65 %
UNDERCARRIAGE SPROCKETS: 75 %
UNDERCARRIAGE TRACK BUSHINGS: 65 %
UNDERCARRIAGE TRACK LINKS: 65 %
UNDERCARRIAGE TRACK ROLLERS: 65 %
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling