Hurtigsøk

Caterpillar 349FL

Caterpillar 349FL

Pris
$ 455 000
Årsmodell
2019
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

RING POWER CORP.
9901 Ringhaver Drive, FL
+1 813 671 3700
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 349FL
GruppeBeltegraver
Serie/VIN nummerHPD20741
Lager nummerHPD20741
Katalog nummer4691141
Årsmodell2019
Timer5 731 t h
LandUSA
Lagersted9901 Ringhaver Drive, USA
Pris
Pris eks. MVA455 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse*AIR CONDITIONER
*SUN SCREEN (70/30)
*CYLINDER, BOOM (W/O BLCV)
*LINES, PILOT, BOOM, STD
STORAGE PROTECTION (DOMESTIC)
LANE 3 ORDER
*CONTROL, FINE SWING
*COUNTERWEIGHT, 19,840LBS
*349F L FG EXCAVATOR
*CAMERA, REAR VIEW, MIRRORS(RH)
*AIR CLEANER, HIGH EFFICIENCY
*PANEL, STD START SWITCH
*CYLINDER, STICK (W/O SLCV)
*ACCUMULATOR WITH CRN
CERT EMISSIONS, EPA TIER 4
*GUARD, BOTTOM, HEAVY DUTY
JOYSTICK STD STP PKG
TRACK, 35" TG PPR2 (FG)
IDLERS, STANDARD
COLD WEATHER START PKG
*SEAT BELT, 2"
*FAN, VARIABLE SPEED
*ROLLERS, SINGLE FLANGE, LC-FG
*COVER, FENDER, STANDARD
*RADIO, 24V AM/FM
*GUARD, SWIVEL (FG)
*ALARM, TRAVEL
*SEAT,H-BACK,HEATER,S/AIR,COOL
*CAB-ROPS, 70/30
LIGHTING CAB PKG
*STARTING AID, ETHER
MIRROR, CAB, W/O GUARD
PACK, ROLL ON ROLL OFF-TRUCK
BOOM PKG, REACH
LIGHTS, HALOGEN, R/M-BOOM
WIPER-RADIAL, 70/30 W/LOWER
LINES, PILOT, BUCKET, QC
DECALS, CAB ANSI
STICK, REACH 12'10" TB
COOLANT, COLD WEATHER
CTRL, CAT PIN GRABBER COUPLER
CHANGER,HAND CTRL 2-WAY (ANSI)
WASHER, WINDSHIELD UPPER/LOWER
DECALS, EXTERIOR ANSI
GUARD, TRACK GUIDING, CENTER
PRODUCT LINK, CELLULAR PL641
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling