CAT 349FL - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 349FL

CAT 349FL

Årsmodell
2016
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

ALTORFER INDUSTRIES
Mokena, IL
+1 319 531 0379
Vis telefonnummer
Basis informasjon
MerkeCAT 349FL
Altorfer Industries
GruppeBeltegraver
Serie/VIN nummerBZ200779
Lager nummerUN00323
Katalog nummer10033846
Årsmodell2016
Timer5 765 t h
LandUSA
LagerstedMokena, USA
Pris
Pris eks. MVA198 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KlimaanleggAir Conditioner
System for fjerning av motvektCounterweight Removal System
HK-feste - RaskCoupler - Quick
MotorkapslingerEngine Enclosures
LysLighting
Diesel med ultra-lavt svovelinnholdUltra Low Sulfur Diesel Fuel
Hjelpehydraulikk trykk - Høyt trykkAuxiliary Hydraulics Pressure - High Pressure
SpeilMirrors
PilotreguleringPilot Control
Pedal for kjøring rett fremStraight Travel Pedal
Hånd- og fotbetjeningHand and Foot Control
Bom - 1 stkBoom - 1 Piece
Karosseri - StandardCar Body - Standard
HK-festetype - HydrauliskCoupler Type - Hydraulic
Radio - AM FM-radioRadio - AM FM Radio
BeskrivelsePictures as of 06-12-24 at 5,458 hrs.

Online Owner's Manual
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1720
  • No
  • No
  • No
  • Good
  • GoodMinor dent
  • Good
  • Good
  • FairScuffs and dings
  • Good
  • FairMinor peeling
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
operator station
1300
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • Yes
  • ELC
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Yes
  • Yes
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • 22 8"
  • Tight
  • GoodMinor scuffs on underside
  • Good
stick
300
  • 12 10"
  • Minor movement
  • Good
  • Good
  • Good
bucket
600
  • CAT
  • CAT
  • 70"
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.460.461818
Bushings (INT)34.0634.0622
Carrier Rollers 17.057.01614
Carrier Rollers 27.057.0566
Idlers Front0.910.913232
Links1.341.3335
Shoe Width35.4035.40
Sprocket Segments8.98.96060
Track Roller 12.032.032323
Track Roller 22.062.061515
Track Roller 42.112.06315
Track Roller 62.052.061815
Track Roller 82.052.061815
Track Roller 92.032.032323
Track Shoes1.911.9155
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 06-12-24 at 5458 hrs.
  • Machine runs, drives and operates as it should.
  • Ready to work
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling