Hurtigsøk

Caterpillar 349FL

Caterpillar 349FL

Pris
$ 235 000
Årsmodell
2015
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 349FL
GruppeBeltegraver
Serie/VIN nummerHPD00185
Lager nummer496603
Katalog nummer4869556
Årsmodell2015
Timer7 831 t h
LandUSA
LagerstedAurora, USA
Pris
Pris eks. MVA235 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
BeskrivelseSTARTING AID, ETHER
AS IS / AS RECEIVED
WASHER, WINDSHIELD UPPER/LOWER
BKT R-CYL/LKG W/LIFT PKG
CERT EMISSIONS, EPA/EU
WIPER-RADIAL, 70/30 W/LOWER
CAB 70/30 PKG
HATCH, OPENABLE ROOF
LINES, CONNECTOR, PIN GRABBER
COVER, FENDER, STANDARD
GUARD, SWIVEL (FG)
ROLLERS, SINGLE FLANGE, LC-FG
LIGHTS, HALOGEN, R/M-BOOM
TRACK, 36" TG GLT (FG)
COLD WEATHER START PKG
REACH 22'8" BOOM PKG
REGIONAL PKG (ADSD-N/CANADA)
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, STD/UQC
COUNTERWEIGHT, 19,840 LBS
LINES, CONNECTOR
LINES, PILOT, W/O BLCV/SLCV
LINES, PILOT, TRAVEL, STP
BOOM, 6.9M (22'8") REACH
VALVE, MAIN CONTROL, HL TCS
LINES, PILOT, TOOL & HL
LINES, PILOT, STICK, TOOL
FIELD INST KIT,HYD,PINGRABBER
IDLER, HEAVY DUTY
SYSTEM COMBINED
BELT, SEAT,76MM(3") RTRCTBL
LINES, COUPLER
LINES-HP, 12'10" STICK IN
2015 CATERPILLAR 349FL EXCAVATOR
COUPLER, PG W/O PINS TB
RECEPTACLE, JUMP START
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
CHANGER,HAND CTRL 2-WAY (ANSI)
STICK, REACH 12'10" TB
QUICK DRAINS, READY (OIL)
CAB-ROPS, 70/30
GUARD, TRACK GUIDING, CENTER
CYLINDER, STICK (W/O SLCV)
LINES, CYLINDER
CONTROL, FINE SWING
CYLINDER, BOOM (W/O BLCV)
ENGINE,C13, 417HP , TIER 4
AIR CONDITIONER, HEAT, DEFROST
SUN SCREEN (70/30) ,
PANEL, STD START SWITCH
ACCUMULATOR WITH CRN
GUARD, BOTTOM, HEAVY DUTY
ALARM, TRAVEL
PEDAL, STRAIGHT TRAVEL
LIGHTING, CAB (HALOGEN)
SEAT,H-BACK,HEATER,S/AIR,COOL
UPPER COVER, STANDARD
COMBINED CIR STP PKG
GUARD, VANDALISM
MAT, FLOOR, RH PEDAL
AIR CLEANER, STANDARD
PRODUCT LINK, SATELLITE PL321
BATTERY, HEAVY DUTY
COOLING, HIGH AMBIENT
JOYSTICK, THUMB WHEEL
DECALS, EXTERIOR ANSI
HEATER, JACKET WATER
RADIO, 24V AM/FM
CAMERA, REAR VIEW
7829 GD 5/3/23
COOLANT, COLD WEATHER
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1110
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDate?
  • Good
  • Good
  • Good
engine
310
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • FairNormal wear
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • None
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
  • No bucket at time of inspection
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling