Hurtigsøk

CAT 349FL

CAT 349FL

Årsmodell
2019
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Colorado Springs, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCAT 349FL
WAGNER EQUIPMENT CO.
GruppeBeltegraver
Serie/VIN nummerHPD20775
Lager nummer467196
Katalog nummer4500895
Årsmodell2019
Timer4 852 t h
LandUSA
LagerstedColorado Springs, USA
Pris
Pris eks. MVA375 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KLIMAANLEGGAIR CONDITIONER
BeskrivelseACCUMULATOR WITH CRN
ADDED 03-05-2021 WO 0K76517
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
AMI PIN GRABBER COUPLER HYD (TB)
BATTERY, HEAVY DUTY
BOOM PKG, REACH
BOOM, 6.9M (22'8") REACH
C13 ENGINE
CAB-ROPS, 70/30
CAMERA,REAR VIEW,MIRRORS(RH)
CAT CERTIFIED USED
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COMBINED CIR STP PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COUNTERWEIGHT, 9.0MT 19,480
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
HATCH, OPENABLE ROOF (DUAL)
HEATER, JACKET WATER
IDLERS, STANDARD
JOYSTICK, THUMB WHEEL
LIGHTING CAB PKG
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, CYLINDER
LINES, HP, REACH BOOM
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, QC
LINES, PILOT, STICK, TOOL
LINES, PILOT, TOOL & HL
LINES, PILOT, TRAVEL, STP
LINES, PILOT, W/O BLCV/SLCV
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE,BUCKET-TB W/LIFT EYE
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, CAB, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRICE UPDT: 10/03/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
RECEPTACLE, JUMP START
ROLLERS, SINGLE FLANGE,LC-FG
SEAT BELT, 51MM (2")
SEAT,H-BACK,HEAT,S/AIR/COOL
STARTING AID, ETHER
STICK, REACH 12'10" TB
SUN SCREEN (70/30)
SYSTEM, COMBINED
TRACK, 35" TG PPR2 (FG)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, MAIN CONTROL, HL TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 80%
  • 100%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDirty
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • GoodLeft boom light not working
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Could stand to shim the side to side movement between the stick and boom
  • Good
  • Good
  • Good
bucket
410
  • Yes
  • CAT
  • AMI quick coupler
  • Z1Z00169
  • 54”
  • Good
  • Good
  • Good
  • Good
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bushings0.470.45924
Carrier Rollers 17.017.011414
Carrier Rollers 27.0171416
Idlers Front0.880.892527
Links1.311.33105
Shoe Width35.435.4
Track Roller 12.12.1153
Track Roller 22.112.135
Track Roller 32.12.155
Track Roller 42.112.1230
Track Roller 62.12.0958
Track Roller 72.112.135
Track Roller 82.12.1153
Track Roller 92.112.1133
Track Shoes1.881.87810
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Pics
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling