CAT 336FL - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 336FL

CAT 336FL

Årsmodell
2017
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Vis telefonnummer
Basis informasjon
MerkeCAT 336FL
Carter Machinery Company
GruppeBeltegraver
Serie/VIN nummer0RKB10011
Lager nummerC5025660
Katalog nummer10047531
Årsmodell2017
Timer6 266 t h
LandUSA
LagerstedRichmond, USA
Pris
Pris eks. MVA169 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KLIMAANLEGGAIR CONDITIONER
EterhjelpEther Aid
Beskrivelse336F L HEX
336F L HEX AM-N/KOR BCF1
66" BUCKET-SMOOTH EDGE
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, COLD WEATHER
BLOCK HEATER
BOOM, HD REACH 21'4"
CAB GP
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE TR4FINAL
COLD WEATHER STARTING PKG
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STD
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENGINE (SN: SYE16022)
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
LIGHTING, CAB (HALOGEN)
LINES, BDRV (STD)
LINES, BOOM-UP (STD)
LINES, CYLINDER, BOOM
LINES, FRONT (QC)
LINES, OIL COOLER, STD
LINES, SDRV (STD/PGQC)
LINES, STICK-IN (STD)
LINES, TRAVEL (STP)
LINKAGE, BKT-DB W/ LIFT
MACHINE CONTROLLER STD
MAT, FLOOR, PH PEDAL
MIRRORS, CAB, EXTERNAL
MODULE AR-EXH
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 2"
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R10'6" DB HD
TERMINALS, JUMP START
TRACK, 34" TG (GLT)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling