Hurtigsøk

Caterpillar 336FL TCS

Caterpillar 336FL TCS

Pris
På forespørsel
Årsmodell
2017
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

OHIO CAT
Broadview Hts, OH
+1 330 244 2465 x2465
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 336FL TCS
GruppeBeltegraver
Serie/VIN nummerRKB10736
Lager nummerU31544
Katalog nummer4863372
Årsmodell2017
Timer4 298 t h
LandUSA
LagerstedBroadview Hts, USA
Pris
Pris eks. MVAPå forespørsel
MVAPå forespørsel
Pris inkl. MVAPå forespørsel
Detaljer
Ektrautstyr
KLIMAANLEGGAIR CONDITIONER
BeskrivelseLINES, BOOM-UP (STD)
HATCH, OPENABLE ROOF (DUAL)
VALVE, HYDRAULIC
MODULE AR-EXH
LINES, STICK-IN (STD)
CLEAN EMISSIONS MOD TIER 4 FINAL
336F L HEX AM-N/KOR BCF1
MACHINE CONTROLLER STD
GUARD, TRACK GUIDE, SEGMENTED
CHANGER,HAND CTRL 2-WAY (ANSI)
CYLINDER, BKT (DB LINKAGE)
GUARD, BOTTOM, HEAVY DUTY
MIRRORS, CAB, EXTERNAL
LINKAGE, BKT-DB W/LIFT
LINES, TRAVEL (STP)
CAB GP
AIR CLEANER, STANDARD
CAMERA, REAR VIEW, MIRRORS(RH)
COUNTERWEIGHT, STD
LIGHTING, CAB (HALOGEN)
CYLINDER, STICK (W/O SLCV)
VALVE, ANTI DRIFT, BOOM
CYLINDER, BOOM
LINES, OIL COOLER, STD
ALARM, TRAVEL
DECALS, EXTERIOR ANSI
ACCUMULATOR WITH CRN
CONTROL, FINE SWING
ENGINE AR-COMPL
CTRL, CAT PIN GRABBER COUPLER
WASHER, WINDSHIELD UPPER
336F L HEX
PRODUCT LINK, CELLULAR PL641
WIPER-RADIAL, W/O LOWER
SEAT,H-BACK,HEATER,S/AIR,COOL
UPPER COVER, STANDARD
COOLING, HIGH AMBIENT
LINES, CYLINDER, BOOM
RADIO, 24V AM/FM
ETHER AID
GUARD, TRAVEL MOTOR, HD
COVER, FENDER
LINES, SDRV (STD/PGQC)
SEAT BELT, 2"
TRACK, 34" TG (GLT)
STICK, R12'10" DB HD
LINES, FRONT (QC)
DECALS, CAB ANSI
REACH BOOM HD PKG
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
MAT, FLOOR, RH PEDAL
VALVE, ANTI DRIFT, STICK
LINES, BDRV (STD)
PEDAL, STRAIGHT TRAVEL
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling