Hurtigsøk

Caterpillar 336E

Caterpillar 336E

CAT Certified
Pris
$ 142 820
Årsmodell
2017
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

FINNING CANADA
Edmonton, AB
+1 866 467 9900
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 336E
GruppeBeltegraver
Serie/VIN nummerBZY02772
Katalog nummer10042332
Årsmodell2017
Timer6 965 t h
LandCanada
LagerstedEdmonton, Canada
Pris
Pris eks. MVA142 820 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
BeskrivelseCab with heat and air conditioning

48" Dig bucket

Manual quick coupler

Rear view camera

34" TG approx 85% remaining

Reach boom

10"6" Stick

HD bottom guards

Brigade object detection system

Auxiliary hydraulics

Tier 4 interim machine

Complimentary 2 year / 2,000 hour Performance Essentials (PM kits per OMM). Contact sales rep for details, conditions may apply.

WARRANTY: 12 MONTH / 1000 HOUR POWERTRAIN & HYDRAULIC WARRANTY TO BE ADDED AT TIME OF SALE
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling