Hurtigsøk

CAT 336

CAT 336

Årsmodell
2022
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Colorado Springs, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCAT 336
WAGNER EQUIPMENT CO.
GruppeBeltegraver
Serie/VIN nummerYBN21417
Lager nummer496171
Katalog nummer4905694
Årsmodell2022
Timer1 212 t h
LandUSA
LagerstedColorado Springs, USA
Pris
Pris eks. MVA355 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
MotorEngine
Beskrivelse336-07A HEX
BATTERY, COLD WEATHER
BEARING, SWING STD
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 21'4"
CAB MOUNT, ROPS
CAB, DELUXE
CAMERA, 360 VISIBILITY
CAT CERTIFIED USED
COMMON ARRANGEMENT
CONSISTS OF
CONTROL, QC
COOLANT, COLD WEATHER
COUNTERWEIGHT, 14,990LBS
COUPLER, PG W/O PIN DB
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DOOR, RADIATOR W/O SCREEN
END OF CONSIST
ETHER STARTING AID
FAN, REVERSE
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FINE SWING
FRAME, SWING STD, BUMPER READY
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MOTOR HD
HYDRAULIC PKG, STANDARD
INTEGRATED RADIO, W/O DAB
LIGHT, CHASSIS
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM RH & LH
LINES, A/C
LINES, DRAIN, PGC
LINES, QC, REACH BOOM
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
LONG UC W/ HD ROLLER
MACHINE ECM
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
NETWORK MANAGER, STD
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PRICE UPDT: 10/03/23 VIA U1C2700
PROD LINK, PLE683/PLE783 RADIO
QUICK DRAINS READY, HRC
RECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOU
STICK, R12'10"
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
TRACK, 33" TG
TRAVEL, ALARM
WIPER, RADIAL W/O LOWER
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • None
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling