Hurtigsøk

CAT 335

CAT 335

Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCAT 335
WAGNER EQUIPMENT CO.
GruppeBeltegraver
Serie/VIN nummerXBE00279
Lager nummer482725
Katalog nummer4825784
Årsmodell2021
Timer3 220 t h
LandUSA
LagerstedAurora, USA
Pris
Pris eks. MVA368 410 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse335 07 HEX
ALARM, TRAVEL
BATTERIES, 2
BOOM TUBE, STD
BOOM, REACH 6.15M (20'2")
C7.1 ENGINE
CAB, DELUXE
CAMERA, 360 VISIBILITY
CAT CERTIFIED USED
CNTRL VALVE,TCS,W/ HL MODE
CONSISTS OF:
CONTROL,QC,CPG+CW DEDICATED
COUNTERWEIGHT 7.7T,16980 LBS
COUPLER, PG W/O PINS CB
COVER, CONTROL VALVE
COVER,CTWT W/O RDIATR SCR
CYLINDER, BOOM W/O BLCV
CYLINDER, BU, CB2 LINKAGE
CYLINDER, STICK W/O SLCV
DECALS, CAB, ANSI
DECALS, STICK WRNIG, ANSI
DOOR, RADIATOR W/360
DRINK HLDR, W/O BLADE LVR
END OF CONSIST
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, OPER PTTRN, 2-WAY
FILM, ROPS
FINE SWING
FIXTURE, BUCKET LINKAGE CB
FOR W/O MED PRESSURE
GRADE SENSOR, REACH BOOM
GRADE SNSR,R3.2M 10'6"STK
GRADE W/2D, PAYLOAD
GUARD, SWIVEL
GUARD, TRACK GUIDE,SGMNTED
GUARD, TRAVEL MOTOR HD
HARNESS, BOOM, ADV TCS
HYDRAU PACKAGE TCS, W/HL
JOYSTICKS, SLIDER
LIGHT, CHASSIS
LIGHT, LED R-BOOM LH
LIGHT, LED R-BOOM RH
LIGHTS, CAB, W/RAIN PROTEC
LINE, A/C
LINES, CHASSIS, TCS
LINES, CONNECTOR, PIN GRABBER
LINES, DRAIN, PGC TCS
LINES, HP, REACH BOOM
LINES, MAKE UP, STD
LINES, OIL COOLER,TCS
LINES, PUMP DISCHARGE, STD
LINES, QC, REACH BOOM
LINES, TRAVEL SPEED CHG
LINES-HP, R3.2M (10'6"STK)
LINES-QC, R3.2M (10'6"STK)
LINKAGE, BKT CB2 W/EYE GRD
LONG UNDERCARRIAGE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
NETWORK MANAGER, STD
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRICE UPDATE 3/29/22 VIA FIXASKP
RADIO MODULE, PL243 CELL
RADIO, W/BLUETOOTH
ROLL ON-ROLL OFF
STICK, R3.2M, CB2 (10'6")
STORAGE PROTECTION (EXPORT)
SWIVEL JOINT, STD
TOOL CONTROL ADV
TRACK, 850MM(33")TG
WIPER, RADIAL W/O LOWER
WIRING, PRODUCT LINK ELITE
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • No
  • Yes
  • Yes
  • Yes
  • Serial number tag is missing from machine. Needs to be replaced.
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 100%
  • 100%
  • Everything operates as it should
  • GoodCondenser fins have been crushed by pressure washing. See pics.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 20’ 2”
  • Good
  • Good
  • Good
stick
300
  • 10’6”
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT
  • Very good shape Stock No. 486429
  • CAT CB Linkage
  • 42”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front6.296.2911
Carrier Rollers Rear6.286.2822
Idlers Front.80.8044
Links1.351.3533
Pins & Bushings (External).45.4500
Pins & Bushings (Internal)3.413.411010
Track Roller 11.921.9200
Track Roller 21.911.9100
Track Roller 31.921.9200
Track Roller 41.921.9200
Track Roller 51.931.9300
Track Roller 61.931.9300
Track Roller 71.931.9300
Track Roller 81.931.9300
Track Shoes (Width)33”33”22
final drives
200
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling