Hurtigsøk

CAT 335FL TB

CAT 335FL TB

Årsmodell
2017
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Colorado Springs, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCAT 335FL TB
WAGNER EQUIPMENT CO.
GruppeBeltegraver
Serie/VIN nummerKNE10323
Lager nummer452958
Katalog nummer4415065
Årsmodell2017
Timer4 213 t h
LandUSA
LagerstedColorado Springs, USA
Pris
Pris eks. MVA232 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
WASHER, WINDSHIELD UPPERWASHER, WINDSHIELD UPPER
AIR CLEANER, STANDARDAIR CLEANER, STANDARD
CHANGER,HAND CTRL 2-WAY (ANSI)CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKGCOMBINED CIR STP PKG
CONTROL, FINE SWINGCONTROL, FINE SWING
DECALS, CAB ANSIDECALS, CAB ANSI
FRAME, UC PKG STDFRAME, UC PKG STD
GUARD, SWIVELGUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTEDGUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISMGUARD, VANDALISM
LINES-HP, REACH BOOMLINES-HP, REACH BOOM
LINES-QC, R10'6" STICKLINES-QC, R10'6" STICK
LINES-QC, REACH BOOMLINES-QC, REACH BOOM
PRODUCT LINK, CELLULAR PL641PRODUCT LINK, CELLULAR PL641
SEAT, H-BACK, W/HEATER,S/AIRSEAT, H-BACK, W/HEATER,S/AIR
TRACK, 33" TG (GLT)TRACK, 33" TG (GLT)
CAT CERTIFIED USEDCAT CERTIFIED USED
BRACKET GPBRACKET GP
CONNECTOR LINES, THUMBCONNECTOR LINES, THUMB
C7.1 ENGINEC7.1 ENGINE
3805 BW 9/29/233805 BW 9/29/23
ADDED 11-18-2020 WO 0K71065ADDED 11-18-2020 WO 0K71065
COUPLER, HYDRAULIC PINGRABBER INCOUPLER, HYDRAULIC PINGRABBER IN
CTRL,CAT PIN GRAB COUPLER ANSICTRL,CAT PIN GRAB COUPLER ANSI
LINES, CONNECTOR,PIN GRABBER INLINES, CONNECTOR,PIN GRABBER IN
LINES-HP, R10'6" STICKLINES-HP, R10'6" STICK
PILOT LINES, BKT, PGQCPILOT LINES, BKT, PGQC
STICK, R10'6" (CB2) HDSTICK, R10'6" (CB2) HD
THUMB GP- FOR 48"SD BUCKET W/QCTHUMB GP- FOR 48"SD BUCKET W/QC
Beskrivelse3805 BW 9/29/23
ADDED 11-18-2020 WO 0K71065
AIR CLEANER, STANDARD
BRACKET GP
C7.1 ENGINE
CAT CERTIFIED USED
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
CONNECTOR LINES, THUMB
CONTROL, FINE SWING
COUPLER, HYDRAULIC PINGRABBER IN
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
FRAME, UC PKG STD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISM
LINES, CONNECTOR,PIN GRABBER IN
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
Online Owner's Manual
PILOT LINES, BKT, PGQC
PRODUCT LINK, CELLULAR PL641
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER, JS
STICK, R10'6" (CB2) HD
THUMB GP- FOR 48"SD BUCKET W/QC
TRACK, 33" TG (GLT)
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling