Hurtigsøk

CAT 335FL

CAT 335FL

Årsmodell
2020
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Colorado Springs, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCAT 335FL
WAGNER EQUIPMENT CO.
GruppeBeltegraver
Serie/VIN nummerSGJ20888
Lager nummer471751
Katalog nummer4558790
Årsmodell2020
Timer3 967 t h
LandUSA
LagerstedColorado Springs, USA
Pris
Pris eks. MVA284 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KLIMAANLEGGAIR CONDITIONER
Beskrivelse3191 GD 5/23/23
ACCUMULATOR WITH CRN
ADDED 12-07-2020 WO 0K71756
AIR CLEANER, STANDARD
ALARM, TRAVEL
BOOM, REACH 6.15M (20'3")HD
C7 ENGINE
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW, MIRRORS
CAT CERTIFIED USED
CHANGER,HAND CTRL 2-WAY (ANSI)
CONTROL, FINE SWING
COUPLER, PG W/O PIN CB
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, R-BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
FAN, VARIABLE
FRAME, UC PKG STD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISM
HATCH, OPENABLE ROOF (DUAL)
HYDRAULIC PKG, COMB STP
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LIGHTING, CAB (HALOGEN)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-CB2 W/LIFT
MIRROR, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PILOT LINES, BKT, PGQC
PILOT LINES, BOOM STD
PILOT LINES, SDRV STD
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
SEAT BELT, 51MM(2")
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER, JS
STICK, R10'6" (CB2) HD
SUN SCREEN (70/30)
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD W/O LOWER
WIPER-RADIAL, 70/30 W/O LWR
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodBlowing 60* air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Joints are tight
  • Good
  • Good
  • Good
stick
210
  • The is a 12” dent by the bottom of the stick about 1.25” deep.
  • Good
  • Fair
  • Good
bucket
410
  • Yes
  • CAT
  • CAT
  • 36”
  • FairPushed up about 1/2” in the middle
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1Undercarriage is in good shape, very little wear.
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.440.4477
Carrier Rollers 16.226.2189
Carrier Rollers 26.26.21010
Idlers Front0.880.893135
Links1.331.321014
Shoe Width33.533.5
Track Roller 11.891.8900
Track Roller 21.931.900
Track Roller 41.911.9100
Track Roller 61.931.9200
Track Roller 81.931.9300
Track Roller 91.891.8900
Track Shoes1.61.688
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in good shape, may want to address the stick damage. Need to order a new serial number plate as this one is missing.
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling