Hurtigsøk

CAT 335FL CR

CAT 335FL CR

Årsmodell
2016
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCAT 335FL CR
WAGNER EQUIPMENT CO.
GruppeBeltegraver
Serie/VIN nummerKNE00622
Lager nummer466237
Katalog nummer4441972
Årsmodell2016
Timer6 110 t h
LandUSA
LagerstedGrand Junction, USA
Pris
Pris eks. MVA195 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
TOOLBOX AUX, NONETOOLBOX AUX, NONE
ALARM, TRAVELALARM, TRAVEL
COMBINED CIR STP PKGCOMBINED CIR STP PKG
CONTROL, FINE SWINGCONTROL, FINE SWING
CYLINDER, BKT (CB2 LINKAGE)CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, STICK (W/O SLCV)CYLINDER, STICK (W/O SLCV)
FRAME, UC PKG STDFRAME, UC PKG STD
GUARD, SWIVELGUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTEDGUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISMGUARD, VANDALISM
LINES-HP, REACH BOOMLINES-HP, REACH BOOM
LINES-QC, R10'6" STICKLINES-QC, R10'6" STICK
LINES-QC, REACH BOOMLINES-QC, REACH BOOM
PREFILTER, AIR (INTEGRATE)PREFILTER, AIR (INTEGRATE)
PRICE UPDT: 10/03/23 VIA U1C2700PRICE UPDT: 10/03/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL641PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FMRADIO, 24V AM/FM
AS IS / AS RECEIVEDAS IS / AS RECEIVED
LINES-HP, R10'6" STICKLINES-HP, R10'6" STICK
PILOT LINES, SDRV STDPILOT LINES, SDRV STD
2016 CATERPILLAR 335FL EXCAVATOR2016 CATERPILLAR 335FL EXCAVATOR
335F L CR HEX EXCAVATOR335F L CR HEX EXCAVATOR
335F STD ARRANGEMENT335F STD ARRANGEMENT
335FLCR AM-N EOC1335FLCR AM-N EOC1
BOOM,REACH 20'3" HDBOOM,REACH 20'3" HD
CAMERA, REAR VIEW, MIRRORS RHCAMERA, REAR VIEW, MIRRORS RH
CHANGER, HAND CTRL 2-WAY (ANSI)CHANGER, HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE, TIER 4CLEAN EMISSIONS MODULE, TIER 4
COLD WEATHER PKG READYCOLD WEATHER PKG READY
COUPLER, QUICK CATCOUPLER, QUICK CAT
CTRL, CAT PIN GRAB COUPLER ANSICTRL, CAT PIN GRAB COUPLER ANSI
CYLINDER,R-BOOM (W/O BLCV)CYLINDER,R-BOOM (W/O BLCV)
ENGINE,C7.1 ACERT, TIER 4ENGINE,C7.1 ACERT, TIER 4
LINKAGE, BKT-CB2 W/LIFTLINKAGE, BKT-CB2 W/LIFT
PILOT LINES , BOOM STDPILOT LINES , BOOM STD
PILOT LINES, BKT,PIN GRAB QCPILOT LINES, BKT,PIN GRAB QC
STICK, R10'6"CB2 HDSTICK, R10'6"CB2 HD
TRACK,33" TG (GLT)TRACK,33" TG (GLT)
Beskrivelse2016 CATERPILLAR 335FL EXCAVATOR
335F L CR HEX EXCAVATOR
335F STD ARRANGEMENT
335FLCR AM-N EOC1
ALARM, TRAVEL
AS IS / AS RECEIVED
BOOM,REACH 20'3" HD
CAMERA, REAR VIEW, MIRRORS RH
CHANGER, HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE, TIER 4
COLD WEATHER PKG READY
COMBINED CIR STP PKG
CONTROL, FINE SWING
COUPLER, QUICK CAT
CTRL, CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, STICK (W/O SLCV)
CYLINDER,R-BOOM (W/O BLCV)
ENGINE,C7.1 ACERT, TIER 4
FRAME, UC PKG STD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISM
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-CB2 W/LIFT
Online Owner's Manual
PILOT LINES , BOOM STD
PILOT LINES, BKT,PIN GRAB QC
PILOT LINES, SDRV STD
PREFILTER, AIR (INTEGRATE)
PRICE UPDT: 10/03/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R10'6"CB2 HD
TRACK,33" TG (GLT)
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor damage right side
  • Good
safety items
300
  • Yes
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling