Hurtigsøk

CAT 330FLN

CAT 330FLN

Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

ZEPPELIN BAUMASCHINEN
Achim B. Bremen
+49 4202516111
Vis telefonnummer
Basis informasjon
MerkeCAT 330FLN
Zeppelin Baumaschinen GmbH
GruppeBeltegraver
Serie/VIN nummerKFA20030
Lager nummerKFA20030
Katalog nummer10089468
Årsmodell2018
Timer6 423 t h
LandTyskland
LagerstedAchim b. Bremen, Tyskland
Pris
Pris eks. MVA107 271 USD
MVA (19%)20 382 USD
Pris inkl. MVA127 653 USD
Detaljer
Ektrautstyr
TRACK SHOES (PADS) CONDITION: 50 %TRACK SHOES (PADS) CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 600 MMTRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS: 50 %UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %UNDERCARRIAGE TRACK ROLLERS: 50 %
ENGINEPOWER: 238 HPENGINEPOWER: 238 HP
LENGTH OF STICK: 3200 MMLENGTH OF STICK: 3200 MM
OPERATING WEIGHT: 28.2 TOPERATING WEIGHT: 28.2 T
BeskrivelseENGINEPOWER: 238 HP
LENGTH OF STICK: 3200 MM
Online Owner's Manual
OPERATING WEIGHT: 28.2 T
TRACK SHOES (PADS) CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling