Hurtigsøk

CAT 323

CAT 323

Årsmodell
2022
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCAT 323
WAGNER EQUIPMENT CO.
GruppeBeltegraver
Serie/VIN nummerNDL20231
Lager nummer508458
Katalog nummer10041829
Årsmodell2022
Timer1 798 t h
LandUSA
LagerstedAurora, USA
Pris
Pris eks. MVA280 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
TeethTeeth
BKT HD 48" 1.56YD3 BBKT HD 48" 1.56YD3 B
BOOM TUBE W/EOUBOOM TUBE W/EOU
BOOM, REACH 18'8" HDBOOM, REACH 18'8" HD
COMMON ARRANGEMENTCOMMON ARRANGEMENT
CONTROL, QCCONTROL, QC
COOLING, HIGH AMBIENTCOOLING, HIGH AMBIENT
CYLINDER, BKT, B1CYLINDER, BKT, B1
CYLINDER, STICKCYLINDER, STICK
FILM, OPERATING PATTERN, 2WAYFILM, OPERATING PATTERN, 2WAY
GRADE SENSOR, R9'6"/9'8" STICKGRADE SENSOR, R9'6"/9'8" STICK
GUARD, BOTTOM, HDGUARD, BOTTOM, HD
GUARD, TRACK GUIDE, SEGMENTEDGUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HDGUARD, TRAVEL MOTOR, HD
INTEGRATED RADIO, W/O DABINTEGRATED RADIO, W/O DAB
LIGHTS PKG, BOOM LH & RHLIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTORLIGHTS, CAB, W/RAIN PROTECTOR
LINES, FRONT, STDLINES, FRONT, STD
LINES, HP, REACH BOOMLINES, HP, REACH BOOM
LINES, QC, REACH BOOMLINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADELINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECMMACHINE ECM
NETWORK MANAGER, STDNETWORK MANAGER, STD
PEDAL, STRAIGHT TRAVELPEDAL, STRAIGHT TRAVEL
RECEIVER, BLUETOOTHRECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOUSENSOR, PRESSURE, EOU
STARTING AID, ETHERSTARTING AID, ETHER
STK, R9'6" HD W/THUMB BRACKETSTK, R9'6" HD W/THUMB BRACKET
STORAGE TRAYSTORAGE TRAY
SUCTION LINE, PUMP, STDSUCTION LINE, PUMP, STD
SWING DRIVESWING DRIVE
PIN GROUP, SPAREPIN GROUP, SPARE
TIP, PENETRATION PLUS ADVANSYSTIP, PENETRATION PLUS ADVANSYS
AS IS / AS RECEIVEDAS IS / AS RECEIVED
LINES, HP, R9'6" STICKLINES, HP, R9'6" STICK
LINES, QC, R9'6" STICKLINES, QC, R9'6" STICK
CAMERA, 360 VISIBILITYCAMERA, 360 VISIBILITY
GRADE SENSOR, REACH BOOMGRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOADGRADE W/2D, ASSIST&PAYLOAD
HYDRAULIC PKG, COMB ADVHYDRAULIC PKG, COMB ADV
MIRROR, CAB, W/O GUARDMIRROR, CAB, W/O GUARD
WIPER, RADIAL W/O LOWERWIPER, RADIAL W/O LOWER
BEARING, SWING, HDBEARING, SWING, HD
CYLINDER, BOOM, HLCYLINDER, BOOM, HL
FRAME, SWING, HDFRAME, SWING, HD
HANDHOLDS, RAD COMPARTMENTHANDHOLDS, RAD COMPARTMENT
LINES, DRAIN, PG QUICK COUPLERLINES, DRAIN, PG QUICK COUPLER
QUICK DRAINS READYQUICK DRAINS READY
TRACK, 31" TG HDTRACK, 31" TG HD
PROD LINK, PLE643/PLE743 RADIOPROD LINK, PLE643/PLE743 RADIO
JOYSTICKS, VERTICAL SLIDERJOYSTICKS, VERTICAL SLIDER
STORAGE PROTECTION (EXPORT)STORAGE PROTECTION (EXPORT)
TRAVEL, ALARMTRAVEL, ALARM
COUPLER, PIN GRABBER B1 W/PINSCOUPLER, PIN GRABBER B1 W/PINS
GUARD, SWIVEL, STDGUARD, SWIVEL, STD
2022 CATERPILLAR 323 EXCAVATOR2022 CATERPILLAR 323 EXCAVATOR
323 07 EXCAVATOR ARRANGEMENT323 07 EXCAVATOR ARRANGEMENT
695/03/22/23695/03/22/23
AC, HEAT, DEFROST, AM-FM RADIOAC, HEAT, DEFROST, AM-FM RADIO
BATTERIES, 4 X 1000 CCABATTERIES, 4 X 1000 CCA
BKT SD 24" 0.60YD3 BBKT SD 24" 0.60YD3 B
CAB,DELUXE , EROPS-FOPSCAB,DELUXE , EROPS-FOPS
CARBODY,STD, ANTI-THEFT SECURITYCARBODY,STD, ANTI-THEFT SECURITY
CONSIGNMENT / DAVIDSON, ECONSIGNMENT / DAVIDSON, E
COUNTERWEIGHT, 5.4MT (11,900LB)COUNTERWEIGHT, 5.4MT (11,900LB)
DRAWBAR, GRAB IRONS, TIE DOWNS,DRAWBAR, GRAB IRONS, TIE DOWNS,
ENGINE,C7.1, 174HP, TIER 4 FINALENGINE,C7.1, 174HP, TIER 4 FINAL
EPA LABLE, CE PLATE, FLOOR MATEPA LABLE, CE PLATE, FLOOR MAT
LIGHT, CHASSIS LEDLIGHT, CHASSIS LED
LINES, AIR CONDITIONERLINES, AIR CONDITIONER
LINES, SWIVEL W/SWING SENSORLINES, SWIVEL W/SWING SENSOR
MONITOR, 10" COLOR LCDMONITOR, 10" COLOR LCD
RUBBER TRACK PADS SUMMIT SUPPLYRUBBER TRACK PADS SUMMIT SUPPLY
SWIVEL, W/SWING SENSORSWIVEL, W/SWING SENSOR
UNDERCARRIAGE HD, W/SD ROLLERUNDERCARRIAGE HD, W/SD ROLLER
Beskrivelse2022 CATERPILLAR 323 EXCAVATOR
323 07 EXCAVATOR ARRANGEMENT
695/03/22/23
AC, HEAT, DEFROST, AM-FM RADIO
AS IS / AS RECEIVED
BATTERIES, 4 X 1000 CCA
BEARING, SWING, HD
BKT HD 48" 1.56YD3 B
BKT SD 24" 0.60YD3 B
BOOM TUBE W/EOU
BOOM, REACH 18'8" HD
CAB,DELUXE , EROPS-FOPS
CAMERA, 360 VISIBILITY
CARBODY,STD, ANTI-THEFT SECURITY
COMMON ARRANGEMENT
CONSIGNMENT / DAVIDSON, E
CONTROL, QC
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 5.4MT (11,900LB)
COUPLER, PIN GRABBER B1 W/PINS
CYLINDER, BKT, B1
CYLINDER, BOOM, HL
CYLINDER, STICK
DRAWBAR, GRAB IRONS, TIE DOWNS,
ENGINE,C7.1, 174HP, TIER 4 FINAL
EPA LABLE, CE PLATE, FLOOR MAT
FILM, OPERATING PATTERN, 2WAY
FRAME, SWING, HD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, SWIVEL, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LIGHT, CHASSIS LED
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, AIR CONDITIONER
LINES, DRAIN, PG QUICK COUPLER
LINES, FRONT, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINES, SWIVEL W/SWING SENSOR
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10" COLOR LCD
NETWORK MANAGER, A6N1
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
RECEIVER, BLUETOOTH
RUBBER TRACK PADS SUMMIT SUPPLY
SENSOR, PRESSURE, EOU
STARTING AID, ETHER
STK, R9'6" HD W/THUMB BRACKET
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
SUCTION LINE, PUMP, STD
SWING DRIVE
SWIVEL, W/SWING SENSOR
TIP, PENETRATION PLUS ADVANSYS
TRACK, 31" TG HD
TRAVEL, ALARM
UNDERCARRIAGE HD, W/SD ROLLER
VALVE, FINE SWING
WIPER, RADIAL W/O LOWER
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Yes
  • No
  • No
  • Good
  • Good
  • GoodRub marks along the bottom from swinging into the pile.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Additional 24” bucket
boom
300
  • Bob joints are tight
  • Good
  • Good
  • Good
stick
300
  • Stick joints are tight
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT
  • Bucket is in good shape
  • CAT
  • 48”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.450.4500
Carrier Rollers 14.74.733
Carrier Rollers 24.694.743
Idlers Front0.750.7511
Links1.191.1999
Shoe Width31.131.1
Track Roller 11.721.7233
Track Roller 21.721.7233
Track Roller 31.741.7500
Track Roller 41.751.7500
Track Roller 51.741.7400
Track Roller 61.741.7400
Track Roller 71.731.7300
Track Roller 81.731.7300
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Very clean machine. Work ready as it sits. 9/10
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling