Hurtigsøk

CAT 320-07A

CAT 320-07A

Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

ZEPPELIN BAUMASCHINEN
Achim B. Bremen
+49 4202516111
Vis telefonnummer
Basis informasjon
MerkeCAT 320-07A
Zeppelin Baumaschinen GmbH
GruppeBeltegraver
Serie/VIN nummerHEX01339
Lager nummerHEX01339
Katalog nummer10075358
Årsmodell2018
Timer4 357 t h
LandTyskland
LagerstedAchim b. Bremen, Tyskland
Pris
Pris eks. MVA107 863 USD
MVA (19%)20 494 USD
Pris inkl. MVA128 357 USD
Detaljer
Ektrautstyr
TRACK SHOES (PADS) CONDITION: 50 %TRACK SHOES (PADS) CONDITION: 50 %
CUTTING WIDTH: 1400 MMCUTTING WIDTH: 1400 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS: 50 %UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %UNDERCARRIAGE TRACK ROLLERS: 50 %
ENGINEPOWER: 174 HPENGINEPOWER: 174 HP
OPERATING WEIGHT: 22.8 TOPERATING WEIGHT: 22.8 T
LENGTH OF STICK: 2950 MMLENGTH OF STICK: 2950 MM
TRACK SHOES (PADS) WIDE: 800 MMTRACK SHOES (PADS) WIDE: 800 MM
BeskrivelseCUTTING WIDTH: 1400 MM
ENGINEPOWER: 174 HP
LENGTH OF STICK: 2950 MM
Online Owner's Manual
OPERATING WEIGHT: 22.8 T
TRACK SHOES (PADS) CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 800 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling