Hurtigsøk

CAT 320-07A

CAT 320-07A

Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

ZEPPELIN BAUMASCHINEN
Bad Wünnenberg-haaren
+49 2957988815
Vis telefonnummer
Basis informasjon
MerkeCAT 320-07A
Zeppelin Baumaschinen GmbH
GruppeBeltegraver
Serie/VIN nummerHEX01659
Lager nummerHEX01659
Katalog nummer10087978
Årsmodell2018
Timer4 741 t h
LandTyskland
LagerstedBad Wünnenberg-Haaren, Tyskland
Pris
Pris eks. MVAPå forespørsel
MVA (19%)På forespørsel
Pris inkl. MVAPå forespørsel
Detaljer
Ektrautstyr
TRACK SHOES (PADS) CONDITION: 50 %TRACK SHOES (PADS) CONDITION: 50 %
BUCKET CONDITION: 60 %BUCKET CONDITION: 60 %
TRACK SHOES (PADS) WIDE: 600 MMTRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE IDLERS: 50 %UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %UNDERCARRIAGE SPROCKETS: 50 %
ENGINEPOWER: 174 HPENGINEPOWER: 174 HP
LENGTH OF STICK: 2900 MMLENGTH OF STICK: 2900 MM
OPERATING WEIGHT: 22.8 TOPERATING WEIGHT: 22.8 T
CUTTING WIDTH: 1200 MMCUTTING WIDTH: 1200 MM
UNDERCARRIAGE TRACK LINKS: 40 %UNDERCARRIAGE TRACK LINKS: 40 %
UNDERCARRIAGE TRACK ROLLERS: 40 %UNDERCARRIAGE TRACK ROLLERS: 40 %
BeskrivelseBUCKET CONDITION: 60 %
CUTTING WIDTH: 1200 MM
ENGINEPOWER: 174 HP
LENGTH OF STICK: 2900 MM
Online Owner's Manual
OPERATING WEIGHT: 22.8 T
TRACK SHOES (PADS) CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK LINKS: 40 %
UNDERCARRIAGE TRACK ROLLERS: 40 %
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling