Hurtigsøk

Caterpillar 320

Caterpillar 320

Pris
$ 178 500
Årsmodell
2019
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 320
GruppeBeltegraver
Serie/VIN nummerHEX11388
Lager nummerHEX11388
Katalog nummer4894300
Årsmodell2019
Timer3 059 t h
LandUSA
LagerstedRock Springs, USA
Pris
Pris eks. MVA178 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
BeskrivelseSTARTING AID, ETHER
UNDERCARRIAGE, HD
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
PREPAID FREIGHT
COMMON AR
STORAGE TRAY
BUCKET-SD, 42" 1.31 YD3
STICK, R9'6"
CYLINDER, STICK
LINES, QC, R9'6" STICK
LINES, HP, R9'6" STICK
GUARD, BOTTOM, STD
GRADE W/2D, ASSIST&PAYLOAD
HANDHOLDS, RAD COMPARTMENT
WIPER, RADIAL W/O LOWER
LINES, DRAIN, PG QUICK COUPLER
BEARING, SWING, STD
SENSOR, PRESSURE, EOU
GRADE SENSOR, REACH BOOM
COUPLER, PG W/O PINS B
BOOM, REACH 18'8"
HYDRAULIC PKG, COMB ADV
LIGHT, CHASSIS
COUNTERWEIGHT, 9,260LB
CAMERA, REAR & RH VIEW
CAB, DELUXE
GUARD, SWIVEL
BATTERIES, 2
CYLINDER, BOOM
CYLINDER, BKT, B1
FRAME, SWING, SEMI HD
320 EXCAVATOR ARR
BOOM TUBE W/EOU
VALVE, FINE SWING
TRACK, 31" TG
LINES, FRONT, STD
COOLING, HIGH AMBIENT
LIGHTS PKG, BOOM LH & RH
GUARD, TRAVEL MOTOR, STD
LINES, HP, REACH BOOM
GRADE SENSOR, R9'6"/9'8" STICK
SUCTION LINE, PUMP, STD
PRODUCT LINK, CELLULAR PL641
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
ALARM, TRAVEL
RECEIVER, BLUETOOTH
PEDAL, STRAIGHT TRAVEL
MACHINE ECM
FILM, EMC
MONITOR, 10"
FILM, STICK WARNING, ANSI
LIGHTS, CAB, W/O 360
FILM, ROPS
FILM, OPERATING PATTERN, 2WAY
GUARD, TRACK GUIDE, SEGMENTED
INTEGRATED RADIO, W/O DAB
CONTROL, QC
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling