CAT 320 TH - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 320 TH

CAT 320 TH

Årsmodell
2019
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WHEELER MACHINERY CO.
Cedar City, UT
Basis informasjon
MerkeCAT 320 TH
Wheeler Machinery Co.
GruppeBeltegraver
Serie/VIN nummerHEX11192
Lager nummerAA007166U
Katalog nummer4910620
Årsmodell2019
Driftstimer2 256 t h
LandUSA
LagerstedCedar City, USA
Pris
Pris eks. MVA192 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse*320 HEX
*ALARM, TRAVEL
*BATTERIES, 2
*BEARING, SWING, STD
*BOOM TUBE W/EOU
*BOOM, REACH 18'8"
*CAB, DELUXE
*CAMERA, REAR & RH VIEW
*CIRCUIT, COMBINED, ADV
*COMMON AR
*CONTROL, QC
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,260LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM
*CYLINDER, STICK
*DECAL, ROPS
*DECALS, CAB, ANSI
*DECALS, EXTERIOR, ANSI
*DECALS, STICK WARNING, ANSI
*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, SEMI HD
*GRADE SENSOR, R9'6" STICK
*GRADE SENSOR, REACH BOOM
*GRADE W/2D, ASSIST&PAYLOAD
*GUARD, BOTTOM, STD
*GUARD, SWIVEL, STD
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, STD
*HANDHOLDS, RAD COMPARTMENT
*HYDRAULIC PKG, COMB ADV
*JOYSTICKS, SLIDER
*LIFT CHART, 320
*LIGHTS PKG, BOOM LH & RH
*LIGHTS, CAB, W/O 360
*LIGHTS, CHASSIS
*LINES, DRAIN, PG QUICK COUPLER
*LINES, FRONT, STD
*LINES, HP, R9'6" STICK
*LINES, HP, REACH BOOM
*LINES, MAKE UP, TCS
*LINES, QC, R9'6" STICK
*LINES, QC, REACH BOOM
*LINKAGE, BKT B1 W/EYE, GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*NETWORK MGR, PRODUCT LINK
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK, CELLULAR PL641
*QUICK DRAINS READY
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS/TCS MP
*SENSOR, PRESSURE, EOU
*STARTING AID, ETHER
*STICK, R9'6"
*STORAGE TRAY
*SUCTION LINE, PUMP, STD
*TRACK, 31" TG
*UNDERCARRIAGE, HD
*VALVE, HYDRAULIC, TCS, HL
*WIPER, RADIAL W/O LOWER
*WIRING, PRODUCT LINK ELITE
ANTIFREEZE, -50C (-58F)
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
PRICED 02/03/25 DA (CF
ROLL ON-ROLL OFF W/O BKT QC B1
STORAGE PROTECTION (EXPORT)
TH)
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling