Hurtigsøk

Caterpillar 320-079X

Caterpillar 320-079X

Pris
$ 187 440
Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

FOLEY EQUIPMENT COMPANY
Chanute, KS
+316 943 4211
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 320-079X
GruppeBeltegraver
Serie/VIN nummerHEX01108
Lager nummer8CR6543
Katalog nummer4406942
Årsmodell2018
Timer3 261 t h
LandUSA
LagerstedCHANUTE, USA
Pris
Pris eks. MVA187 440 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

LANE 3 ORDER
STORAGE PROTECTION (EXPORT)
STARTING AID, ETHER
COMMON AR
CAMERA, REAR VIEW, RH MIRRORS
STORAGE TRAY
LINES, QC, R9'6" STICK
ROLL ON-ROLL OFF W/O BKT QC B1
LINES, HP, R9'6" STICK
HYDRAULIC PKG, COMBINED
GUARD, BOTTOM, STD
DECALS, EXTERIOR, ANSI
DECALS, CAB, ANSI
LIFT CHART, 320
MONITOR, 8"
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
HANDHOLDS, RAD COMPARTMENT
LINES, DRAIN, PGQC
PRODUCT LINK, CELLULAR PLE742
WIPER, RADIAL W/O LOWER
RADIO, W/BLUETOOTH
2018 MODEL
GRADE SENSOR, REACH BOOM
VALVE, HYDRAULIC, TCS, HL
RETURN PIPE, TCS
JOYSTICKS, SLIDER
320 HEX
UNDERCARRIAGE, LNG W/HD ROLLER
GUARD, SWIVEL, STD
CYL, STICK
CYL, BKT, B1
COOLING, HA
BOOM, REACH 18' 8"
STICK, R9' 6"
BOOM TUBE W/EQU
SENSOR, PRESSURE, EQU
GRADE SENSOR, R9' 6" STICK
FILM, OPERATING PATTERN, 2 WAY
COUNTERWEIGHT, 9,260 LB
INSTRUCTIONS, ENGLISH
CAB, DELUXE
PEDAL, STRAIGHT TRAVEL
BATTERIES, 2
TRAVEL MOTOR, STD
CYLINDER, BOOM
FRAME, SWING, SEMI HD
TRACK, 31" TG
LINES, FRONT, STD
GUARD, TRAVEL MOTOR, STD
LINES, HP, REACH BOOM
SUCTION LINE, PUMP, STD
LINES, MAKE UP, TCS
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
LIGHTS, STANDARD
MACHINE ECM
RECEIVER, BLUETOOTH
FILM, EMC
CIRCUIT, COMBINED
ALARM, TRAVEL
FINE SWING
GUARD, TRACK GUIDE, SEGMENTED
CONTROL, QC
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling