Hurtigsøk

CAT 318F

CAT 318F

Årsmodell
2016
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

HAWTHORNE MACHINERY CO.
Lakeside, CA
+1 858 674 7040
Vis telefonnummer
Basis informasjon
MerkeCAT 318F
Hawthorne Cat
GruppeBeltegraver
Serie/VIN nummerFFT00187
Lager nummer034168
Katalog nummer2391498
Årsmodell2016
Timer4 432 t h
LandUSA
LagerstedLakeside, USA
Pris
Pris eks. MVA145 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
*LINES, BKT CLOSE PGQC*LINES, BKT CLOSE PGQC
*REACH BOOM HD PKG*REACH BOOM HD PKG
*SUPPORT, AUX LINES, R-BOOM*SUPPORT, AUX LINES, R-BOOM
*LINES-QC, REACH 10'2" STICK*LINES-QC, REACH 10'2" STICK
*LINES-QC, REACH 16'9" BOOM*LINES-QC, REACH 16'9" BOOM
*STICK, R10'2" HD*STICK, R10'2" HD
*318F L HEX*318F L HEX
*CAB-ROPS,70/30 W/VANDAL-G BOSS*CAB-ROPS,70/30 W/VANDAL-G BOSS
*COUNTERWEIGHT, 7,500LBS*COUNTERWEIGHT, 7,500LBS
*LINES, HIGH PRESSURE, 1PC BOOM*LINES, HIGH PRESSURE, 1PC BOOM
*LINES-HP, REACH 10'2" STICK*LINES-HP, REACH 10'2" STICK
*TRACK, 24" TG (GLT)*TRACK, 24" TG (GLT)
S/N# PGS00104S/N# PGS00104
VN3G55VN3G55
SEAT, H-BACK, W/HEATER,S/AIRSEAT, H-BACK, W/HEATER,S/AIR
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
COUPLER, HYDRAULIC PIN GRABBERCOUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTORLINES, CONNECTOR
STORAGE PROTECTION (EXPORT)STORAGE PROTECTION (EXPORT)
*ACCUMULATOR WITH CRN*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD*AIR CLEANER, STANDARD
*AIR CONDITIONER*AIR CONDITIONER
*ALARM, TRAVEL*ALARM, TRAVEL
*CHANGER,HAND CTRL 2-WAY (ANSI)*CHANGER,HAND CTRL 2-WAY (ANSI)
*CONTROL, FINE SWING*CONTROL, FINE SWING
*CYLINDER, STICK (W/O SLCV)*CYLINDER, STICK (W/O SLCV)
*LIGHTING, CAB (HALOGEN)*LIGHTING, CAB (HALOGEN)
*MAT, FLOOR, RH PEDAL*MAT, FLOOR, RH PEDAL
*PANEL, STD START SWITCH*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM*RADIO, 24V AM/FM
*SEAT, H-BACK, W/HEATER,S/AIR*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL*STANDARD OIL
*WASHER, WINDSHIELD UPPER*WASHER, WINDSHIELD UPPER
*TANK, FUEL, STANDARD*TANK, FUEL, STANDARD
*BELT, SEAT, 2" RETRACTABLE*BELT, SEAT, 2" RETRACTABLE
*GUARD, SWIVEL*GUARD, SWIVEL
*LIGHT, BOOM RIGHT SIDE*LIGHT, BOOM RIGHT SIDE
*CYLINDER, BOOM (W/O BLCV)*CYLINDER, BOOM (W/O BLCV)
*CAMERA, REAR VIEW, MIRRORS(RH)*CAMERA, REAR VIEW, MIRRORS(RH)
*GUARD, BOTTOM*GUARD, BOTTOM
ROLL ON-ROLL OFF W/O BKT QC AROLL ON-ROLL OFF W/O BKT QC A
*CIRCUIT, COMBINED*CIRCUIT, COMBINED
*HATCH, OPENABLE ROOF (DUAL)*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL*JOYSTICK, THUMB WHEEL
*LINES, CYLINDER*LINES, CYLINDER
*VALVE, HYDRAULIC TCS*VALVE, HYDRAULIC TCS
*COMBINED CIR STP PKG*COMBINED CIR STP PKG
*CTRL,CAT PIN GRAB COUPLER ANSI*CTRL,CAT PIN GRAB COUPLER ANSI
*PRODUCT LINK, CELLULAR PL641*PRODUCT LINK, CELLULAR PL641
LANE 1 FROM FACTORYLANE 1 FROM FACTORY
*GUARD, TRACK GUIDING, CENTER*GUARD, TRACK GUIDING, CENTER
*DECALS, CAB ANSI*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI*DECALS, EXTERIOR ANSI
*BATTERY, COLD WEATHER*BATTERY, COLD WEATHER
*CYLINDER, BKT*CYLINDER, BKT
*ENGINE HOOD, HIGH AMBIENT*ENGINE HOOD, HIGH AMBIENT
*FAN, FIXED SPEED*FAN, FIXED SPEED
*LINKAGE, BKT W/O LIFT*LINKAGE, BKT W/O LIFT
*PILOT LINES, BKT OPEN STD*PILOT LINES, BKT OPEN STD
*PILOT LINES, STRAIGHT TRAVEL*PILOT LINES, STRAIGHT TRAVEL
*PILOT LINES, TCS*PILOT LINES, TCS
*REACH BOOM, 16'9" HD*REACH BOOM, 16'9" HD
*WIPER-RADIAL, FRONT 70/30*WIPER-RADIAL, FRONT 70/30
Beskrivelse*318F L HEX
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*BELT, SEAT, 2" RETRACTABLE
*CAB-ROPS,70/30 W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*CIRCUIT, COMBINED
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COUNTERWEIGHT, 7,500LBS
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*ENGINE HOOD, HIGH AMBIENT
*FAN, FIXED SPEED
*GUARD, BOTTOM
*GUARD, SWIVEL
*GUARD, TRACK GUIDING, CENTER
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, BKT CLOSE PGQC
*LINES, CYLINDER
*LINES, HIGH PRESSURE, 1PC BOOM
*LINES-HP, REACH 10'2" STICK
*LINES-QC, REACH 10'2" STICK
*LINES-QC, REACH 16'9" BOOM
*LINKAGE, BKT W/O LIFT
*MAT, FLOOR, RH PEDAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BKT OPEN STD
*PILOT LINES, STRAIGHT TRAVEL
*PILOT LINES, TCS
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*REACH BOOM, 16'9" HD
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
*STICK, R10'2" HD
*SUPPORT, AUX LINES, R-BOOM
*TANK, FUEL, STANDARD
*TRACK, 24" TG (GLT)
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, FRONT 70/30
COUPLER, HYDRAULIC PIN GRABBER
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
LINES, CONNECTOR
Online Owner's Manual
PACK, DOMESTIC TRUCK
ROLL ON-ROLL OFF W/O BKT QC A
S/N# PGS00104
STORAGE PROTECTION (EXPORT)
VN3G55
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling