Hurtigsøk

Caterpillar 316FL

Caterpillar 316FL

Pris
$ 139 000
Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

HOLT CAT
Beeville, TX
+1 7262167607
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 316FL
GruppeBeltegraver
Serie/VIN nummerYDL20004
Lager nummerCES001828
Katalog nummer10029560
Årsmodell2018
Timer2 415 t h
LandUSA
LagerstedBEEVILLE, USA
Pris
Pris eks. MVA139 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KLIMAANLEGGAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE-PLATECE PLATE
LYSLIGHTING
AM FM RADIOAM FM RADIO
EPA-ETIKETTEPA LABEL
HJELPEHYDRAULIKKAUXILIARY HYDRAULICS
HK-FESTE, HURTIGCOUPLER, QUICK
MOTORKAPSLINGERENGINE ENCLOSURES
BOM, 1 DELBOOM, 1 PIECE
UNDERVOGN, LANGUNDERCARRIAGE, LONG
KAROSSERI, STANDARDCARBODY, STANDARD
HK-FESTE, HYDRAULISKCOUPLER, HYDRAULIC
PILOTREGULERINGPILOT CONTROL
HÅND- OG FOTBETJENINGHAND AND FOOT CONTROL
PEDAL FOR KJØRING RETT FREMSTRAIGHT TRAVEL PEDAL
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodHAS SOME SCRATCHES
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBENT
  • Good
  • Good
  • FairSCRATCHES THROUGHOUT
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • NoTRAVEL ALARM DOES NOT WORK
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • ENGINE SOUNDS AND RUNS GOOD, NO LEAKS OR ISSUES
  • GOOD
  • NO SMOKE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Yes
  • NO ISSUES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • STARTS WITH NO ISSUES
  • Good
  • Good
  • FairBROKEN LIGHT ON BOOM
  • Good
  • Good
  • Good
hydraulics
1110
  • ALL HYDRAULIC FUNCTIONS WORK PROPERLY, SIDE PANEL NEAR HYDRAULIC TANK HAS DAMAGE, HYDRAULIC TANK ALSO HAS SOME DAMAGE, NO LEAKS NOTICED
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTANK HAS DENT / DAMAGE
  • Good
boom
200
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
500
  • Yes
  • CAT
  • BUCKET AND PIN GRABBER ARE GOOD
  • CAT
  • NBC20006
  • 24"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number9W-3137/38
Notes - UNDERCARRIAGEUNDERCARRIAGE IS GOOD, HAS SOME WEAR, EVEN WEAR ON BOTH SIDES
SegmentsGOOD
Track Frame - LeftGood
Track Frame - RightGood
Bushings2.362.362020
Carrier Rollers 14.614.611616
Carrier Rollers 24.614.611616
Idlers Front0.790.792727
Links4.134.131818
Shoe Width23.623.6
Track Roller 10.770.772828
Track Roller 20.770.772828
Track Roller 30.770.772828
Track Roller 50.770.772828
Track Roller 60.770.772828
Track Roller 70.770.772828
final drives
200
  • NO ISSUES
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS, ENGINE SOUNDS AND RUNS GOOD, ALL HYDRAULIC FUNCTIONS WORK PROPERLY, ALL TRACK / TRAVEL FUNCTIONS WORK, A/C & HEATER WORK GOOD, PAINT HAS SOME SCRATCHES THROUGHOUT, SIDE ACCESS DOORS HAVE SOME DAMAGE
  • EXTRA PICTURES
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling