Hurtigsøk

Caterpillar 315FL9

Caterpillar 315FL9

Pris
$ 129 190
Årsmodell
2017
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

FOLEY EQUIPMENT COMPANY
Concordia, KS
+316 943 4211
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 315FL9
GruppeBeltegraver
Serie/VIN nummerTDY10256
Lager nummer7CR6230
Katalog nummer2575944
Årsmodell2017
Timer3 477 t h
LandUSA
LagerstedCONCORDIA, USA
Pris
Pris eks. MVA129 190 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
DIESEL MED ULTRA-LAVT SVOVELINNHOLDULTRA LOW SULFUR DIESEL FUEL
Beskrivelse**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*SEAT, H-BACK, W/HEATER,S/AIR
*ALARM, TRAVEL
*AIR CONDITIONER
*CONTROL, FINE SWING
*ACCUMULATOR WITH CRN
*RADIO, 24V AM/FM
*CTRL, CAT PIN GRABBER COUPLER
*PRODUCT LINK, CELLULAR PL641
*REACH BOOM HD PKG
*DECALS, EXTERIOR ANSI
*DECALS, CAB ANSI
*MIRROR, W/O GUARD
*COOLING, HIGH AMBIENT
*HYD VLV TCS PKG
*LIGHT, BOOM RIGHT SIDE
*TANK, FUEL
*GUARD, TRACK MOTOR
*LINES-HP, R9'10" STICK
*LINES-QC, REACH BOOM
*STICK, R9'10" HD
*LINKAGE, BKT W/O LIFT
*CYLINDER, BKT
*GUARD, TRACK GUIDING, CENTER
*SUPPORT, AUX LINES, R-BOOM
*GUARD, BOTTOM, STANDARD
*BLADE, 8'2"
*TRACK, 20" TG W/RUBBER PAD
*COUNTERWEIGHT, 7,940 LBS
*FRAME, BASE, LONG U/C BLADE
*SWIVEL, BLADE
*CONTROL, BLADE, W/PUMP
*SEAT BELT, 2" RETRACTABLE
*BATTERY, STANDARD
*LINES-FRONT, STD W/ PGQC
*CAB-ROPS,70/30 W/VANDAL G-BOSS
*WINDOW, REAR, DUAL EXIT
*CAMERA REAR VIEW W/GRDRAIL
*KEY
*COVER, TANK STANDARD
*LINES-HP, REACH BOOM TCS
*LINES-QC, R9'10" STICK
*315F L HEX
*FRAME, SWING
*MIRROR, CAB LEFT
*HOOD, ENGINE
*COMBINED CIR PKG
*CHANGER,HAND CTRL 2-WAY
315F L 2017
HR MTR CHG 7/23/20, AT 1937HRS
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling