Hurtigsøk

Caterpillar 315 CF

Caterpillar 315 CF

Pris
$ 257 430
Årsmodell
2022
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WHEELER MACHINERY CO.
Logan, UT
Basis informasjon
MerkeCaterpillar 315 CF
GruppeBeltegraver
Serie/VIN nummerWKX20638
Lager nummerAA009302
Katalog nummer10016986
Årsmodell2022
Timer461 t h
LandUSA
LagerstedLogan, USA
Pris
Pris eks. MVA257 430 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
BeskrivelseLANE 3 ORDER
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*FAN, VARIABLE SPEED
*PEDAL, STRAIGHT TRAVEL
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
*CAB, DELUXE
*CIRCUIT, COMBINED
*GUARD, TRACK GUIDING, CENTER
BLADE, 8'2"
*MACHINE ECM
*FINE SWING
*FILM, OPERATING PATTERN, 2WAY
*RECEIVER, BLUETOOTH
DECALS, EXTERIOR, ANSI
*TRAVEL ALARM
*MONITOR, 10"
*LIGHTS, CHASSIS
TIP, PENETRATION PLUS ADVANSYS
CYLINDER, STICK, W/O SLCV
PROD LINK, PLE643/PLE743 RADIO
*LINES, AIR CONDITIONER
BOOM, W/EOU MOUNTS
CYLINDER, BUCKET
HYDRAULIC PKG, COMB,ONE SLIDER
LINES, CYLINDER BOOM W/O BLCV
CONTROL, QC PIN GRABBER
GRADE SENSOR, 1 PC BOOM
LINES, HIGH PRESSURE BOOM
*RADIO MODULE, PL243 CELLULAR
WASHER RADIAL WIPER
*JOYSTICKS, VERTICAL SLIDER
*315 07 HEX
*COMMON ARR
*COUNTERWEIGHT, 8490LB
*SWING FRAME, STD
*ENGINE HOOD, TAIL PIPE
*UNDERCARRIAGE, LONG W/ BLADE
*DRINK HOLDER, W/BLADE LEVER
*BATTERIES
*BOTTOM GUARD, STANDARD
*STORAGE BOX
*VALVE, HYDRAULICS, TCS
*WIRING, PRODUCT LINK
TRACK, 20" TG, W/RUBBER PAD
LIGHTS,CAB,LH,W/RAIN PROTECTOR
INSTRUCTIONS, ENGLISH
*INTEGRATED RADIO, W/O DAB
SUPPORT, TCS LINES
CAMERA, REAR & RH VIEW
CONTROL, BLADE
CYLINDER, BOOM
PRICED NEW 07/11/22 EK (AUTO GREASE)
FILM, ROPS
STICK, R9'10" W/ EOU MOUNT
LINES, QUICK COUPLER BOOM
LINES, HP, 9'10" STICK
LINES, QC, 9'10" STICK
LIGHTS, BOOM RH 1P
LIGHTS, BOOM LH 1P
GRADE SENSOR, 9'10" STICK
LINKAGE, BKT 312 GRADE W/O EYE
FILM, INTERIOR, ANSI
CAT GRADE, 2D
NETWORK MANAGER, STD
FILM, STICK WARNING, ANSI
FILM, EMC
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling