Hurtigsøk

Caterpillar 313 TH

Caterpillar 313 TH

Pris
$ 218 000
Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WHEELER MACHINERY CO.
Cedar City, UT
Basis informasjon
MerkeCaterpillar 313 TH
GruppeBeltegraver
Serie/VIN nummerJHR10171
Lager nummerAA008563
Katalog nummer10020531
Årsmodell2021
Timer1 679 t h
LandUSA
LagerstedCedar City, USA
Pris
Pris eks. MVA218 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
BeskrivelseLANE 3 ORDER
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*FAN, VARIABLE SPEED
*PEDAL, STRAIGHT TRAVEL
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
*CAB, DELUXE
*CIRCUIT, COMBINED
*GUARD, TRACK GUIDING, CENTER
BLADE, 8'2"
TH)
BATTERY, STD
*MACHINE ECM
*FINE SWING
*RADIO, W/BLUETOOTH
*FILM, OPERATING PATTERN, 2WAY
*RECEIVER, BLUETOOTH
*TRAVEL ALARM
*MONITOR, 10"
*LIGHTS, CHASSIS
TIP, PENETRATION PLUS ADVANSYS
CYLINDER, STICK, W/O SLCV
PROD LINK, PLE643/PLE743 RADIO
*LINES, AIR CONDITIONER
CYLINDER, BUCKET
HYDRAULIC PKG, COMB,ONE SLIDER
CONTROL, QC PIN GRABBER
GRADE SENSOR, 1 PC BOOM
LINES, HIGH PRESSURE BOOM
*RADIO MODULE, PL243 CELLULAR
UNDERCARRIAGE, LONG W/ BLADE
DRINK HOLDER, W/BLADE LEVER
WASHER RADIAL WIPER
*JOYSTICKS, VERTICAL SLIDER
SUPPORT, LINES AUXILIARY
*COMMON ARR
*SWING FRAME, STD
*ENGINE HOOD, TAIL PIPE
*BOTTOM GUARD, STANDARD
*VALVE, HYDRAULICS, TCS
TRACK, 20" TG, W/RUBBER PAD
FILM, EXTERIOR, ANSI
*313 07 HEX
*COUNTERWEIGHT, 5,440 LB
*STORAGE BOX, TWO
*WIRING, PL243/PL083
CAMERA, REAR & RH VIEW
CONTROL, BLADE
CYLINDER, BOOM
NETWORK MANAGER, STD
LINKAGE, BKT 312 GRADE W/O EYE
INSTRUCTIONS, ENGLISH
LINES, HP, 9'10" STICK
GRADE SENSOR, 9'10" STICK
LIGHTS, CAB, W/O 360
LINES, QUICK COUPLER BOOM
BOOM 15'3" W/ EOU MOUNTS
CYLINDER LINES, W/O BLCV
LIGHTS, BOOM RH 1P
STICK, R9'10" W/ EOU MOUNT
LINES, QC, 9'10" STICK
PRICED 04/12/23 DA (CF
CAT GRADE, 2D
FILM, INTERIOR, ANSI
LIGHTS, BOOM LH 1P
FILM, ROPS
FILM, STICK WARNING, ANSI
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling