CAT 313 TH - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 313 TH

CAT 313 TH

Årsmodell
2023
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basis informasjon
MerkeCAT 313 TH
Wheeler Machinery Co.
GruppeBeltegraver
Serie/VIN nummerJHR30093
Lager nummerAA010073
Katalog nummer10054968
Årsmodell2023
Driftstimer653 t h
LandUSA
LagerstedSalt Lake City, USA
Pris
Pris eks. MVA233 800 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse*313 07 HEX
*BOTTOM GUARD, STANDARD
*CAB, DELUXE
*CIRCUIT, COMBINED
*COMMON ARR
*COUNTERWEIGHT, 5,440 LB
*ENGINE HOOD, TAIL PIPE
*FAN, VARIABLE SPEED
*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*GUARD, SWIVEL
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRAVEL MOTOR, HD
*INTEGRATED RADIO, W/O DAB
*JOYSTICKS, VERTICAL SLIDER
*LIGHTS, CHASSIS
*LINES, AIR CONDITIONER
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*STORAGE BOX, TWO
*SWING FRAME, STD
*TRAVEL ALARM
*VALVE, HYDRAULICS, TCS
*WIRING, PL243/PL083
BATTERY, STD
BLADE, 8'2"
BOOM, 15'3" W/ EOU MOUNTS
CAMERA, REAR & RH VIEW
CONTROL, BLADE
CONTROL, QC PIN GRABBER
CYLINDER LINES, W/O BLCV
CYLINDER, BOOM
CYLINDER, BUCKET
CYLINDER, STICK, W/O SLCV
DRINK HOLDER, W/BLADE LEVER
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE 2D ASSIST & PAYLOAD
HARNESS, CAT GRADE, 1PC BOOM
HARNESS, GRADE, 9'10" STICK
HYDRAULIC PKG, COMB,ONE SLIDER
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1P
LIGHTS, CAB, W/RAIN PROTECTOR
LINES GP OIL W/ TCS
LINES, HIGH PRESSURE BOOM
LINES, HP, 9'10" STICK
LINES, QC, 9'10" STICK
LINES, QUICK COUPLER BOOM
LINKAGE, BKT 312 GRADE W/O EYE
NETWORK MANAGER, A6N1
Online Owner's Manual
PRICED 01/13/25 DA (CF
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
STICK, R9'10" W/ EOU MOUNT
STORAGE PROTECTION (EXPORT)
SUPPORT, LINES AUXILIARY
TH)
TRACK, 20" TG, W/RUBBER PAD
UNDERCARRIAGE, LONG W/ BLADE
WASHER RADIAL WIPER
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling