Hurtigsøk

Caterpillar 313FL TH

Caterpillar 313FL TH

CAT Certified
Årsmodell
2019
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 313FL TH
GruppeBeltegraver
Serie/VIN nummerDJE10618
Lager nummerG18-1818M
Katalog nummer10060031
Årsmodell2019
Timer3 648 t h
LandUSA
LagerstedCHARLOTTE, USA
Pris
Pris eks. MVA139 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KLIMAANLEGGAIR CONDITIONER
DIESEL MED ULTRA-LAVT SVOVELINNHOLDULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA-ETIKETTEPA LABEL
HJELPEHYDRAULIKKAUXILIARY HYDRAULICS
MOTORKAPSLINGERENGINE ENCLOSURES
BOM, 1 DELBOOM, 1 PIECE
UNDERVOGN, LANGUNDERCARRIAGE, LONG
KAROSSERI, STANDARDCARBODY, STANDARD
TOMMEL, HYDRAULISKTHUMB, HYDRAULIC
BeskrivelseCAB • AIR • 36" BUCKET • HYDRAULIC THUMB • ULTRA LOW SULFUR DIESEL FUEL

AIR CLEANER, STANDARD
CCU (CAT CERTIFIED USED)
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENG SN W7N54894
FRAME, BASE, LONG U/C
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HOT LIST
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, BKT CLOSE STD
LINES-HP, R9'10" STICK
LINES-HP, REACH BOOM
Operator's Manual
PILOT LINES, NO BLADE
PRODUCT LINK, CELLULAR PL641
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
REACH BOOM HD PKG
ROLL ON-ROLL OFF W/O BKT QC A
Special Offers ( 2 ) PM 2 Kits
STICK, R9'10" HD
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TRACK, 24" TG (GLT)
Fordeler
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Spesial tilbud ( 2 ) PM 2 Kits
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLeft lower rail ding
  • Good
safety items
300
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat 5 shank hydraulic thumb _Good condition
boom
200
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
600
  • Cat
  • 36"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling