CAT 305ECR - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 305ECR

CAT 305ECR

Årsmodell
2014
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

BERGERAT MONNOYEUR SP. Z O.O.
Czeladź
+48 122100122
Vis telefonnummer
Basis informasjon
MerkeCAT 305ECR
BERGERAT MONNOYEUR Sp. z o.o.
GruppeBeltegraver
Serie/VIN nummerXFA03166
Katalog nummer10043502
Årsmodell2014
Timer3 947 t h
LandPolen
LagerstedCzeladź, Polen
Pris
Pris eks. MVA30 322 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
LYSLIGHTING
HJELPEHYDRAULIKKAUXILIARY HYDRAULICS
KAROSSERI, STANDARDCARBODY, STANDARD
MOTORKAPSLINGERENGINE ENCLOSURES
PILOTREGULERINGPILOT CONTROL
BOM, 1 DELBOOM, 1 PIECE
HÅND- OG FOTBETJENINGHAND AND FOOT CONTROL
Lovpålagt merkingRegulatory Marking
HK-FESTE, HURTIGCOUPLER, QUICK
GUMMIBELTERUBBER TRACK
STIKKE, LANGSTICK, LONG
BeskrivelseOnline Owner's Manual
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1920
  • No
  • No
  • Good
  • Good
  • Good
  • FairLekko porysowana
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLekko pogięta
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1210
  • Yes
  • No
  • No
  • No
  • Yes
  • Rezerwa
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • OK
  • OK
  • OK
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
120
  • Lekki luz na sworzniu obrotowym ramienia
  • Good
  • Fair
  • Fair
stick
120
  • Long
  • Fair
  • Good
  • Fair
bucket
600
  • Yes
  • Łyżki 300 mm 900 mm i 1500 mm
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEGąsienice zamontowane w 2022 roku
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front4040
Idlers Rear4040
Track Shoes (Width)2020
final drives
200
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling