Hurtigsøk

CAT 315F

CAT 315F

CAT Certified
Årsmodell
2020
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

BERGERAT MONNOYEUR S.A.S.
Saint-etienne / Andrezieux-boutheon, 42
+33 149228299
Vis telefonnummer
Basis informasjon
MerkeCAT 315F
BERGERAT MONNOYEUR S.A.S.
GruppeBeltegraver
Serie/VIN nummerTDY14042
Lager nummer22047383
Katalog nummer10103631
Årsmodell2020
Timer3 748 t h
LandFrankrike
LagerstedSAINT-ETIENNE / ANDREZIEUX-BOUTHEON, Frankrike
Pris
Pris eks. MVA121 996 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KlimaanleggAir Conditioner
Automatisk smøringAuto Lube
Bom - 2 stkBoom - 2 Piece
Kombinert hydraulikk - ToveisCombined Hydraulics - Two Way
Stikke - LangtStick - Long
HK-feste - RaskCoupler - Quick
Undervogn, langUndercarriage, Long
LysLighting
Diesel med ultra-lavt svovelinnholdUltra Low Sulfur Diesel Fuel
Hjelpehydraulikk trykk - Høyt trykkAuxiliary Hydraulics Pressure - High Pressure
SpeilMirrors
PilotreguleringPilot Control
Karosseri - StandardCar Body - Standard
Lovpålagt merkingRegulatory Marking
HK-festetype - HydrauliskCoupler Type - Hydraulic
Radio - AM FM-radioRadio - AM FM Radio
Utslippsnivå - EU - IVEmissions Level - EU - IV
Utslippsnivå - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Utslippsnivå - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
TyverisikringssystemAnti-theft System
BomtilbakeslagsventilBoom Check Valve
Tilbakeslagsventil for stikkeStick Check Valve
BeskrivelseOnline Owner's Manual
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
610
  • No
  • No
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • No
  • No
  • Good
  • Good
  • Good
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • 2.1 M
  • Good
  • Good
  • Good
bucket
  • Yes
  • 1 curage inclinable 1850 mm et 1 terrassement 900 mm OK 50%
  • miller hyd
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEsur patins caoutchouc OK 30%
Notes - UNDERCARRIAGE 1TDR OK 50%
Track Shoes500 mm 3AR
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • largeur de transport 2.5 M
  • FR-24
general condition
200
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling