Favoritter
Land
USA
Afghanistan Islamic State of
Albania
Algeria
Amerikansk Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belgia
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brasil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo The Democratic Republic of the
Cook Islands
Costa Rica
Cuba
Curaçao
Danmark
Djibouti
Dominica
Dominikanske Republikk
Ecuador
Egypt
El Salvador
Elfenbenskysten
Equatorial Guinea
Eritrea
Estland
Ethiopia
Falklandsøyene
Faroe Islands
Fiji
Filipinene
Finland
Frankrike
Fransk Guyana
Gabon
Gambia
Georgia
Ghana
Gibraltar
Grenada
Grønland
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Hellas
Honduras
Hong Kong
Hviterussland
India
Indonesia
Irak
Iran
Irland
Island
Israel
Italia
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kina
Kiribati
Kroatia
Kuwait
Kypros
Kyrgyz Republic
Laos
Latvia
Lesotho
Libanon
Liberia
Libya
Liechtenstein
Litauen
Luxembourg
Macau
Macedonia
Madagaskar
Malawi
Malaysia
Maldivene
Mali
Malta
Marokko
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Mozambique
Myanmar
Namibia
Nauru
Nederland
Nepal
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Nord Korea
Norfolk Island
Norge
Northern Mariana Islands
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Pitcairn Island
Polen
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russland
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovakia
Slovenia
Solomon Islands
Somalia
South Sudan
Spania
Sri Lanka
Storbritannia
Sudan
Suriname
Svalbard og Jan Mayen
Sveits
Sverige
Swaziland
Syria
Sør Korea
Sør-Afrika
Tadjikistan
Taiwan
Tanzania
Thailand
Tjekkia
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkmenistan
Turks and Caicos Islands
Tuvalu
Tyrkia
Tyskland
Uganda
Ukraina
Ungarn
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City State
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Østerrike
ØstTimor
Språk
Norsk
English
Deutsch
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Valuta
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Brukt utstyr
Anleggs- og gruveutstyr
Power Systems
Tilleggsutstyr
Landbruk
Transport
Finn Forhandler
Blogg
Utleieobjekter
Favoritter
Vis produkter
Kjøp online
Finn brukte objekter
Leie produkter
Mine objekter
Vis finans løsninger
Hjem
Anlegg
Gravemaskiner
Beltegraver
CAT
Hurtigsøk
Send melding på
#brand#:
CAT 375L
1999
25720 Hours
KELLY TRACTOR CO.
Merke
CAT 375L
Gruppe
Beltegraver
Serie/VIN nummer
1JM00465
Lager nummer
Du har skrevet inn en ugyldig e-postadresse.
Jeg har objekter jeg vil selge
Jeg er interessert i opplysninger rundt garantier
Jeg er interessert i finansiering
Jeg er interessert i kundeverdiavtaler
Ja, jeg vil gjerne motta fremtidig markedsføring (f.eks. ny produktinformasjon, kampanjer) e-postkommunikasjon fra Caterpillar (Caterpillar Inc. og dets tilknyttede selskaper og datterselskaper). Du kan når som helst trekke tilbake samtykket ditt. Uansett om du bestemmer deg for å motta denne markedsføringskommunikasjonen, vil Caterpillar fortsette å sende tjeneste-/transaksjonsmeldinger, inkludert de som har å gjøre med eventuelle kontoer du måtte ha hos oss. Se vår globale erklæring om personvern for mer informasjon om Caterpillars personvernpraksis og rettigheter du måtte ha.
Nei, jeg vil ikke motta fremtidig markedsføring på e -post fra Caterpillar Inc.
*
Informasjonen som samles inn vil bli brukt til å behandle forespørselen din og bli håndtert i samsvar med vår
Personvernerklæring
Send melding på
#brand#:
Tilbake til søk
CAT 375L
Hjem
Anlegg
Gravemaskiner
Beltegraver
CAT
CAT 375L
Årsmodell
1999
Timer
h
Skriv ut
Legg til i favoritter
‹
›
×
Video av CAT 375L
Del:
Meldingen er sendt.
E-post
x
Navn
Min e-post:
*
Min venns e-post:
*
Melding:
Send melding
$
40 000
KELLY TRACTOR CO.
Punta Gorda, FL
+1 305 423 0053
Vis telefonnummer
Om forhandler
Besøk hjemmeside
Tilgjenglige forsikringer
Kundeverdiavtale
Spesial tilbud
Fagartikler
Basis informasjon
Detaljer
Basis informasjon
Merke
CAT 375L
Kelly Tractor Co.
Gruppe
Beltegraver
Serie/VIN nummer
1JM00465
Katalog nummer
10111352
Årsmodell
1999
Timer
25 720 t h
Land
USA
Lagersted
Punta Gorda, USA
Pris
Pris eks. MVA
40 000
USD
MVA
Inkluderer ikke fradragsberettiget moms
Pris inkl. MVA
-
Detaljer
Ektrautstyr
Klimaanlegg
Air Conditioner
Motorkapslinger
Engine Enclosures
Lys
Lighting
Diesel med ultra-lavt svovelinnhold
Ultra Low Sulfur Diesel Fuel
Speil
Mirrors
Pilotregulering
Pilot Control
Hånd- og fotbetjening
Hand and Foot Control
Bom - 1 stk
Boom - 1 Piece
Karosseri - Standard
Car Body - Standard
Bomtilbakeslagsventil
Boom Check Valve
Tilbakeslagsventil for stikke
Stick Check Valve
System for fjerning av motvekt
Counterweight Removal System
Stikke - Kort
Stick - Short
Beskrivelse
Online Owner's Manual
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
7
5
8
cleaning required
Yes
extra fuel tanks
No
s.o.s. taken
No
bumper
Poor
Damaged
car body
Fair
catwalk
Poor
Left and right platforms are damaged. Rusting out in some areas.
counterweight
Fair
Worn paint. Some damage
crankcase guard / battery box
Good
decals
Poor
Worn
eng. enclose hood / stack
Good
engine doors
Good
fenders
Poor
Damaged
fiberglass
Poor
Door window is loose. Right side window seal is worn. Top cab glass is missing. Hard to see out of rear window.
fuel tank
Good
grab irons
Good
hood
Fair
Hood compartment door sticks when trying to open.
main frame welds
Good
paint
Fair
plastic
Fair
pre-cleaner bowl
Poor
Damaged. Replaced wing nut.
radiator grill & shroud
Good
sheet metal
Poor
Missing panels and hardware inside cab. Upholstery is worn. Damaged guards under engine, missing hardware.
steps / ladder
Poor
Damaged steps on left side. Damaged ladder on right side.
safety items
2
1
1
cab guards
No
rops
No
safety decals in place
No
safety decals legible
No
brake hold
Good
horn
Good
secondary exit
Poor
Does not open or close properly.
swing brake
Fair
Weak
gauges, operator station, console
4
3
6
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
No
air conditioner
Poor
Did not engage.
dash console
Fair
door latches
Fair
ems panel / warnings
Good
Alarm works, warning did not engage during operation.
floor boards
Poor
Worn
gauges
Poor
Hard to read. Monitor Display is poor
heater
Poor
Did not engage.
interior lights
Good
meter
Good
product link
N/A
seat belt
Poor
Expired
seat cushion / arm rest
Good
switches
Fair
windshield wipers
Poor
Top wiper blade is worn. Bottom wiper does not engage. Sprayers do not engage.
engine
4
3
1
apparent other engine damage
No
emissions decal legible
No
fuel leaks
Yes
knocking
No
oil leaks
No
pre lube system
No
water in oil
No
Not visibly
belts / pulleys
Good
engine oil level / condition
Fair
Oil level is high
engine supports / mounts
Good
exhaust / muffler / stack
Fair
exhaust leaks around exhaust manifold.
fuel injection system
Good
intake / air filters
Good
operating condition
Poor
Engine shuts off under a load. Leak under engine.
turbocharger / blower
Fair
Exhaust leak
emissions
notes - emissions
Unit is prior to Def or DPF systems
cooling system
8
0
0
coolant leaks
No
oil in anti-freeze
No
Not visibly
standard radiator
Yes
anti-freeze level / color / condition
Good
Red
coolers
Good
fan
Good
fan drive / type
Good
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
1
0
block heater
No
ether aid
Yes
alternator
Good
batteries / cables
Good
lighting
Good
pre-heater
Good
starter
Fair
Weak start
wiring
Good
hydraulics
9
5
0
boom cylinder
Good
bucket cylinder
Fair
Residue around wiper seal. Blocks on lines have slight damage
control linkage
Good
hose lines
Good
hydraulic swivel
Good
operating condition - hydraulics
Fair
Small whine during operation.
pump drive
Good
pumps & valves
Fair
Residue around valves.
rotex
Fair
Some up and down play.
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Fair
Low
travel motors
Good
boom
2
1
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Fair
Pins are dry.
stick
2
1
0
pins & bushings - stick
Fair
Pins are dry.
stick conditions
Good
stick pins
Good
bucket
1
2
2
quick coupler
No
bucket bottom
Good
bucket linkage
Poor
Worn stick pins and hlink pins Some play in bucket cylinder rod end
bucket mounts
Fair
bucket sides
Poor
Cracks on welds on right side, adapter, and top
teeth / adapters
Fair
Worn No SN on bucket. Missing and loose hardware on adapter.
undercarriage
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Segments
Worn
Track Frame - Left
FairAdjust tracks. Heavy material on frame.
Track Frame - Right
FairHeavy material on frame.
Bushings (EXT)
0.5
0.52
45
27
Bushings (INT)
41.4
41.2
70
30
Carrier Rollers 1
7.1
7.18
48
38
Carrier Rollers 2
7.2
7.18
35
38
Carrier Rollers 3
7.2
7.2
35
35
Idlers Front
0.97
0.97
18
18
Links
1.54
1.56
9
3
Shoe Width
35.40
35.40
Sprocket Segments
10.9
10.7
Track Roller 3
2.74
2.74
0
0
Track Roller 4
2.74
2.74
0
0
Track Roller 6
2.74
2.74
0
0
Track Roller 7
2.76
2.75
0
0
Track Roller 8
2.71
2.71
0
0
Track Shoes
2.26
2.26
44
44
final drives
1
1
0
housings
Good
planetaries / diff
Fair
Residue under finals.
general condition
0
2
1
et product status report download
No
logged / active codes
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
vids/vims download available
No
notes - general condition
No PL. No communication port.
body
Fair
Rusting out in areas over all.
frame
Fair
Customer decals installed.
general
Poor
ROPS: N rops tag. Rusting out
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Motor spesifikasjoner
Revolusjonerende programvare for dimensjonering av generatorsett
Sikkerhets tjenester
Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems
De fleste kritiske behov møtt med de gode standarder
Nye objekter
Holdbart og pålitelig utstyr rett fra fabrikken
Finansierings tjenester
Få maskiner i arbeid, rakst, med Cat Finans
Cat® Deler
Cat forhandler support og 24/7 dele bestilling
CAT 375L - Mascus Norge
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.