CAT 34008 - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 34008

CAT 34008

CAT Certified
Årsmodell
2022
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

YANCEY BROS. CO.
Macon, GA
+1 6786899569
Vis telefonnummer
Basis informasjon
MerkeCAT 34008
Yancey CAT
GruppeBeltegraver
Serie/VIN nummerEFH00288
Katalog nummer10211034
Årsmodell2022
Driftstimer2 160 t h
LandUSA
LagerstedMacon, USA
Pris
Pris eks. MVAPå forespørsel
MVAPå forespørsel
Pris inkl. MVAPå forespørsel
Detaljer
Ektrautstyr
Tier 2-konformTier 2 Compliant
Tier 1-konformTier 1 Compliant
Grading System - 2DGrading System - 2D
Connectivity Source - Product LinkConnectivity Source - Product Link
E-FenceE-Fence
Utslippsnivå - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Utslippsnivå - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Regulatorisk status - EPA / ARB / EU / R120 / MLIT / S. Korea Tier 5Regulatory Status - EPA / ARB / EU / R120 / MLIT / S. Korea Tier 5
KlimaanleggAir Conditioner
MotorkapslingerEngine Enclosures
LysLighting
Diesel med ultra-lavt svovelinnholdUltra Low Sulfur Diesel Fuel
Hjelpehydraulikk trykk - Høyt trykkAuxiliary Hydraulics Pressure - High Pressure
SpeilMirrors
Pedal for kjøring rett fremStraight Travel Pedal
Hånd- og fotbetjeningHand and Foot Control
Bom - 1 stkBoom - 1 Piece
Karosseri - StandardCar Body - Standard
Lovpålagt merkingRegulatory Marking
SkuffeBucket
Radio - BluetoothRadio - Bluetooth
Stikke - MediumStick - Medium
Kombinert hydraulikk - En veiCombined Hydraulics - One Way
Payload-målesystemPayload Measurement System
BeskrivelseOnline Owner's Manual
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good8/22 date on seat belt.
  • Good
  • Good
operator station
2300
  • 100%
  • 95%
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • No
  • Cat
  • MFH45478
  • 69 inches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number610-4679/610-4680
Track Shoes Width / Type33.5 inches
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front6.176.121318
Carrier Rollers Rear6.166.181412
Idlers Front.85.852121
Links4.864.8677
Pins & Bushings (External)2.682.724921
Pins & Bushings (Internal)29.9529.9500
Track Roller 16.736.743636
Track Roller 26.786.782626
Track Roller 46.786.782626
Track Roller 56.786.802622
Track Roller 76.806.792224
Track Roller 86.726.754134
Track Shoe Grouser Height1.221.1803
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling