Favoritter
Land
USA
Afghanistan Islamic State of
Albania
Algeria
Amerikansk Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belgia
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brasil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo The Democratic Republic of the
Cook Islands
Costa Rica
Cuba
Curaçao
Danmark
Djibouti
Dominica
Dominikanske Republikk
Ecuador
Egypt
El Salvador
Elfenbenskysten
Equatorial Guinea
Eritrea
Estland
Ethiopia
Falklandsøyene
Faroe Islands
Fiji
Filipinene
Finland
Frankrike
Fransk Guyana
Gabon
Gambia
Georgia
Ghana
Gibraltar
Grenada
Grønland
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Hellas
Honduras
Hong Kong
Hviterussland
India
Indonesia
Irak
Iran
Irland
Island
Israel
Italia
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kina
Kiribati
Kroatia
Kuwait
Kypros
Kyrgyz Republic
Laos
Latvia
Lesotho
Libanon
Liberia
Libya
Liechtenstein
Litauen
Luxembourg
Macau
Macedonia
Madagaskar
Malawi
Malaysia
Maldivene
Mali
Malta
Marokko
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Mozambique
Myanmar
Namibia
Nauru
Nederland
Nepal
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Nord Korea
Norfolk Island
Norge
Northern Mariana Islands
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Pitcairn Island
Polen
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russland
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovakia
Slovenia
Solomon Islands
Somalia
South Sudan
Spania
Sri Lanka
Storbritannia
Sudan
Suriname
Svalbard og Jan Mayen
Sveits
Sverige
Swaziland
Syria
Sør Korea
Sør-Afrika
Tadjikistan
Taiwan
Tanzania
Thailand
Tjekkia
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkmenistan
Turks and Caicos Islands
Tuvalu
Tyrkia
Tyskland
Uganda
Ukraina
Ungarn
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City State
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Østerrike
ØstTimor
Språk
Norsk
English
Deutsch
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Valuta
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Brukt utstyr
Anleggs- og gruveutstyr
Power Systems
Tilleggsutstyr
Landbruk
Transport
Finn Forhandler
Blogg
Utleieobjekter
Favoritter
Vis produkter
Kjøp online
Finn brukte objekter
Leie produkter
Mine objekter
Vis finans løsninger
Hjem
Anlegg
Gravemaskiner
Beltegraver
CAT
Hurtigsøk
Send melding på
#brand#:
CAT 33607
2020
6674 Hours
HOLT CAT
Merke
CAT 33607
Gruppe
Beltegraver
Serie/VIN nummer
YBN10081
Lager nummer
CES002417
Du har skrevet inn en ugyldig e-postadresse.
Jeg har objekter jeg vil selge
Jeg er interessert i opplysninger rundt garantier
Jeg er interessert i finansiering
Jeg er interessert i kundeverdiavtaler
Ja, jeg vil gjerne motta fremtidig markedsføring (f.eks. ny produktinformasjon, kampanjer) e-postkommunikasjon fra Caterpillar (Caterpillar Inc. og dets tilknyttede selskaper og datterselskaper). Du kan når som helst trekke tilbake samtykket ditt. Uansett om du bestemmer deg for å motta denne markedsføringskommunikasjonen, vil Caterpillar fortsette å sende tjeneste-/transaksjonsmeldinger, inkludert de som har å gjøre med eventuelle kontoer du måtte ha hos oss. Se vår globale erklæring om personvern for mer informasjon om Caterpillars personvernpraksis og rettigheter du måtte ha.
Nei, jeg vil ikke motta fremtidig markedsføring på e -post fra Caterpillar Inc.
*
Informasjonen som samles inn vil bli brukt til å behandle forespørselen din og bli håndtert i samsvar med vår
Personvernerklæring
Send melding på
#brand#:
Tilbake til søk
CAT 33607
Hjem
Anlegg
Gravemaskiner
Beltegraver
CAT
CAT 33607
Årsmodell
2020
Timer
h
Skriv ut
Legg til i favoritter
‹
›
×
Video av CAT 33607
Del:
Meldingen er sendt.
E-post
x
Navn
Min e-post:
*
Min venns e-post:
*
Melding:
Send melding
$
125 000
HOLT CAT
Georgetown, TX
+1 7262167607
Vis telefonnummer
Om forhandler
Besøk hjemmeside
Tilgjenglige forsikringer
Kundeverdiavtale
Spesial tilbud
Fagartikler
Basis informasjon
Detaljer
Basis informasjon
Merke
CAT 33607
HOLT CAT
Gruppe
Beltegraver
Serie/VIN nummer
YBN10081
Lager nummer
CES002417
Katalog nummer
10122458
Årsmodell
2020
Timer
6 674 t h
Land
USA
Lagersted
Georgetown, USA
Pris
Pris eks. MVA
125 000
USD
MVA
Inkluderer ikke fradragsberettiget moms
Pris inkl. MVA
-
Detaljer
Ektrautstyr
AM FM RADIO
AM FM RADIO
LYS
LIGHTING
PRODUCT LINK
PRODUCT LINK
HJELPEHYDRAULIKK
AUXILIARY HYDRAULICS
DIESEL MED ULTRA-LAVT SVOVELINNHOLD
ULTRA LOW SULFUR DIESEL FUEL
KLIMAANLEGG
AIR CONDITIONER
KAROSSERI, STANDARD
CARBODY, STANDARD
MOTORKAPSLINGER
ENGINE ENCLOSURES
PILOTREGULERING
PILOT CONTROL
PEDAL FOR KJØRING RETT FREM
STRAIGHT TRAVEL PEDAL
EPA-ETIKETT
EPA LABEL
BOM, 1 DEL
BOOM, 1 PIECE
HÅND- OG FOTBETJENING
HAND AND FOOT CONTROL
HK-FESTE, HURTIG
COUPLER, QUICK
BLUETOOTH
BLUETOOTH
TYVERISIKRINGSSYSTEM
ANTI-THEFT SYSTEM
STIKKE, MIDDEL
STICK, MEDIUM
Beskrivelse
Online Owner's Manual
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
12
0
3
cleaning required
Yes
car body
Good
catwalk
Good
counterweight
Poor
Lower left side is damaged and upper right side is damaged
crankcase guard / battery box
Good
decals
Good
eng. enclose hood / stack
Good
engine doors
Poor
Left side is bent
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Good
radiator grill & shroud
Good
sheet metal
Poor
Four guards beneath the right side of the machine are bent and right side skirt is damaged. Two front guards under the left side are bent and left side skirt is bent and under the left front side of the cab
steps / ladder
Good
safety items
4
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
horn
Good
secondary exit
Good
swing brake
Good
gauges, operator station, console
14
1
0
back up alarm
Yes
rops certification plate
Yes
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
product link
Good
seat belt
Good
seat cushion / arm rest
Good
switches
Fair
Left side joystick is missing button cover
windshield wipers
Good
engine
8
0
0
blow by
No
compression in radiator
No
epa decal
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
6
0
0
alternator
Good
batteries / cables
Good
lighting
Good
pre-heater
Good
starter
Good
wiring
Good
hydraulics
11
0
0
notes - hydraulics
Machine is in the shop for hydraulic clean out and boom drifts issues
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
hose lines
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
stick cylinder
Good
tank
Good
travel motors
Good
boom
2
0
1
boom condition
Good
boom pins
Poor
Boom to stick pin is damaged
pins & bushings - boom
Good
stick
2
0
1
pins & bushings - stick
Good
stick conditions
Poor
Bent in about three inches
stick pins
Good
undercarriage
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bushings
0.4315
0.43858
13
8
Carrier Rollers 1
6.25
6.2
5
10
Carrier Rollers 2
6.25
6.2
5
10
Idlers Front
0.81
0.81
7
7
Links
1.32834
1.33582
11
8
Sprocket Segments
9.2
9.2
Track Roller 1
1.91417
1.90826
2
4
Track Roller 2
1.92126
1.98661
0
0
Track Roller 4
1.92716
1.92716
0
0
Track Roller 5
1.93425
1.90669
0
4
Track Roller 7
1.91102
1.90393
3
5
Track Roller 8
1.93307
1.88504
0
12
Track Shoes
1.6374
1.64015
2
2
final drives
1
0
0
housings
Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Motor spesifikasjoner
Revolusjonerende programvare for dimensjonering av generatorsett
Sikkerhets tjenester
Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems
De fleste kritiske behov møtt med de gode standarder
Nye objekter
Holdbart og pålitelig utstyr rett fra fabrikken
Finansierings tjenester
Få maskiner i arbeid, rakst, med Cat Finans
Cat® Deler
Cat forhandler support og 24/7 dele bestilling
CAT 33607 - Mascus Norge
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.