Hurtigsøk

CAT 330FL

CAT 330FL

CAT Certified
Årsmodell
2019
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Vis telefonnummer
Basis informasjon
MerkeCAT 330FL
Carolina CAT
GruppeBeltegraver
Serie/VIN nummerHCK20323
Lager nummerPHCK20323
Katalog nummer4735561
Årsmodell2019
Timer4 306 t h
LandUSA
LagerstedCHARLOTTE, USA
Pris
Pris eks. MVA160 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KlimaanleggAir Conditioner
Hjelpehydraulikk trykkAuxiliary Hydraulics Pressure
StikkeStick
Undervogn, langUndercarriage, Long
MotorkapslingerEngine Enclosures
LysLighting
Diesel med ultra-lavt svovelinnholdUltra Low Sulfur Diesel Fuel
BomBoom
SpeilMirrors
Pedal for kjøring rett fremStraight Travel Pedal
RadioRadio
KarosseriCar Body
BeskrivelseCAB • AIR • 54" BUCKET • ULTRA LOW SULFUR DIESEL FUEL

CCU [CAT CERT USED]
HOT LIST
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Fordeler
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Spesial tilbud ( 2 ) PM 2 Kits
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • YesClean for sale
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab iron is bent
  • Good
  • Good
  • GoodCab valance dent _ Pump door dented _Lower rail dents _Tool box lid dent _Lite damage
  • GoodRight lower step ding
safety items
300
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
operator station
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodLogged /no active
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJan 2022
  • Good
  • Good
  • Good
engine
610
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • FairBELT IS CRACKING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • Good
cooling system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Good
  • Good
stick
200
  • 106"
  • Good
  • Good
bucket
410
  • Cat
  • 47"
  • Good
  • Good
  • Good
  • Good
  • Fair60% worn
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6Y1607-08
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front15624
Carrier Rollers Rear15524
Idlers Front20.512
Links112.836
Pins & Bushings (External)6458
Track Roller 118.515
Track Roller 218.510
Track Roller 418.515
Track Roller 618.510
Track Roller 818.510
Track Roller 918.515
Track Shoes (Width)32" 25.518
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • 1478 IDLE HOURS
general condition
300
  • Yes
  • No
  • Yes
  • No
  • GoodCab valance dented _ Lower rail dent under the tool box Pump door is bent_Tool box lid dent _Lite damage
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling