CAT 323 - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 323

CAT 323

CAT Certified
Årsmodell
2022
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

ZIEGLER CAT
Hugo, MN
+1 952 843 3582
Vis telefonnummer
Basis informasjon
MerkeCAT 323
Ziegler CAT
GruppeBeltegraver
Serie/VIN nummerNDL20352
Lager nummerEQ0039109
Katalog nummer10188071
Årsmodell2022
Driftstimer719 t h
LandUSA
LagerstedHUGO, USA
Pris
Pris eks. MVA194 700 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
BeskrivelseCat Certified Used, Powertrain/Hydraulic/Tech Warranty until 8/27/27 or 4000 hours, 24 month 500 hour Parts CVA

323 07 EXCAVATOR ARRANGEMENT
323 07E HEX AM-N CFG2D
323 07E HEX AM-N CFG2E
ANTIFREEZE, -50C (-58F)
BATTERIES, 4
BEARING, SWING, HD
BOOM TUBE W/EOU
BOOM, REACH 18'8" HD
CAB, DELUXE
CAMERA, REAR & RH VIEW
Cat Certified Used, Powertrain/Hydraulic/Tech Warranty until 8/27/27 or 4000 hours, 24 month 500 hour Parts CVA
CIRCUIT, COMBINED, ADV
CIRCUIT, MEDIUM
COMMON ARRANGEMENT
CONTROL, QC
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 11,900LB
Customer Value Agreement (CVA) 24 Month Parts only CVA
CYLINDER, BKT, B1
CYLINDER, BOOM, HL
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FIXTURE, BUCKET LINKAGE B1
FRAME, SWING, HD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, SWIVEL, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
Kit- Add-on Laser Catcher, Cat, HEX S/N: 2652J851SU
LANE 3 ORDER
LIGHT, BOOM LH
LIGHT, BOOM RH
LIGHT, CHASSIS
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, AIR CONDITIONER
LINES, DRAIN, PG QUICK COUPLER
LINES, FRONT, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, MAKE UP, TCS
LINES, MP, R9'6" STICK
LINES, MP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINES, SWIVEL W/SWING SENSOR
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
NETWORK MANAGER, STD
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE643/PLE743 RADIO
Protection Machine has Powertrain, Hydraulic, and Technology Warranty through 8/27/2025 or 4000 Hours
QUICK DRAINS READY
RADIO MODULE, PL243 CELLULAR
RECEIVER, BLUETOOTH
RETURN PIPE, TCS/TCS MP
ROLL ON-ROLL OFF
SCREEN, RADIATOR
SENSOR, PRESSURE, EOU
STARTING AID, ETHER
STICK, R9'6" HD THUMB
STORAGE PROTECTION (EXPORT)
STORAGE TRAY, MP
SUCTION LINE, PUMP, MP
SUN SCREEN, REAR
SWING DRIVE
SWIVEL, W/SWING SENSOR
TRACK, 31" TG HD
TRAVEL, ALARM
UNDERCARRIAGE HD, W/SD ROLLER
VALVE, FINE SWING
VALVE, HYDRAULIC, TCS, HL
WIPER, RADIAL W/LOWER
WIRING, PRODUCT LINK ELITE
Fordeler
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Kundeverdiavtale 24 Month Parts only CVA
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
operator station
2300
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • 1000
  • J7A26716
  • 716
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • 716
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
1100
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 5.7m
  • Good
  • Good
  • Good
stick
300
  • 2.9m
  • Good
  • Good
  • Good
bucket
600
  • No
  • Cat
  • C9416169
  • 45 in
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoes Width / Type32in
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front4.48"4.60"3618
Carrier Rollers Rear4.54"4.62"2715
Idlers Front.76".76"1010
Links4.18"4.16"05
Pins & Bushings (Internal)30"30"1010
Track Roller 1.70".70"33
Track Roller 2.70".70"33
Track Roller 3.70".70"33
Track Roller 4.70".70"33
Track Roller 5.70".70"33
Track Roller 6.70".70"33
Track Roller 7.70".70"33
Track Roller 8.70".70"33
Track Shoe Grouser Height1.10"1.08"02
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling