Hurtigsøk

CAT 308E2

CAT 308E2

Årsmodell
2017
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

HAWTHORNE PACIFIC
Kailua-kona, HI
+1 858 674 7046
Vis telefonnummer
Basis informasjon
MerkeCAT 308E2
Hawthorne Cat - Waipahu
GruppeBeltegraver
Serie/VIN nummerFJX07561
Lager nummerH15645
Katalog nummer4258754
Årsmodell2017
Timer2 512 t h
LandUSA
LagerstedKailua-kona, USA
Pris
Pris eks. MVA82 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*LINES, BOOM
*LINES, STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*RADIO, AM/FM
*STICK AR-HOE LONG
BLADE, 91", BOLT-ON
COUNTERWEIGHT, STANDARD
COUPLER, PG, HYD, DUAL LOCK
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
HEATER, WATER JACKET
HYDRAULICS, AUX.,QC,(L-STK)
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
PACK, DOMESTIC TRUCK
PINS, BUCKET, 50MM
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
THUMB, HYDRAULIC, ID# H15645D
TRACK,450MM TG W/RUBBER PAD
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling