CAT 305E2CR - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 305E2CR

CAT 305E2CR

Årsmodell
2019
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

MACALLISTER MACHINERY CO., INC
Lafayette, IN
+1 3175452151
Vis telefonnummer
Basis informasjon
MerkeCAT 305E2CR
MacAllister Machinery
GruppeBeltegraver
Serie/VIN nummerH5M10593
Lager nummerH5M10593
Katalog nummer10166070
Årsmodell2019
Timer2 493 t h
LandUSA
LagerstedLafayette, USA
Pris
Pris eks. MVA48 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KlimaanleggAir Conditioner
HK-feste - RaskCoupler - Quick
MotorkapslingerEngine Enclosures
LysLighting
SpeilMirrors
Radio - BluetoothRadio - Bluetooth
HK-festetype - MekaniskCoupler Type - Mechanical
GummibelteRubber Track
BeskrivelseOnline Owner's Manual
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1330
  • YesInside is very dirty
  • Photos
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBent
  • Good
  • Good
  • FairHas scratches
  • Good
  • FairSide enclosure slightly dented, dent in front right corner post, 3mm deep X 135mm long
safety items
301
  • Yes
  • Yes
  • Good
  • Good
  • PoorExpired
  • Good
operator station
1712
  • Good
  • Good
  • Good
  • Good
  • FairLatch cover busted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMissing mirror
  • Good
  • Good
  • Good
  • Good
  • PoorSide window seal and latch needs replaced, wiper mark on front glass
  • Good
engine
710
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOuter is dirty
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • PoorBoom light broken off
  • Good
  • Good
hydraulics
1300
  • GoodGuarding is bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
120
  • Boom pin has some play
  • Good
  • Fair
  • Fair
stick
120
  • Stick end has side play
  • Fair
  • Good
  • Fair
bucket
410
  • Yes
  • Photos
  • 16
  • Good
  • Good
  • FairHas a little play
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 2Tracks have some cuts and 35% worn
final drives
400
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling