Hurtigsøk

CAT 305-07A

CAT 305-07A

CAT Certified
Årsmodell
2022
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

BUTLER MACHINERY COMPANY
Rapid City, SD
+1 701 298 1700
Vis telefonnummer
Basis informasjon
MerkeCAT 305-07A
Butler Machinery Co.
GruppeBeltegraver
Serie/VIN nummer5G501546
Lager nummerMA34158
Katalog nummer10095154
Årsmodell2022
Timer346 t h
LandUSA
LagerstedRapid City, USA
Pris
Pris eks. MVA85 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse2022 CAT 305-07A
305 07A CR MINI EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, ANGLE, BOCE
BOOM, SWING
BUCKET-HD, 18", 3.1 FT3, 5T
CAB, WITH HEAT AND A/C
CAT KEY, WITH PASSCODE OPTION
CONTROL, QC, 3 LINE
COUNTERWEIGHT, STANDARD
Customer Value Agreement (CVA) CVA 2 Year/1000 Hour Parts Only
ELECTRICAL ARR, C1.7 HRC
ENGINE, EPA TIER 4 FINAL
HOLDER, GREASE GUN
HYDRAULIC OIL
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LIGHTS, LED
LIGHTS, LED, REAR
LINES, BOOM
LINES, QC, LNG STK, 3 LINE
LINES, STICK
LINKAGE BUCKET W/LIFTING EYE
MIRROR, CAB, RIGHT
MONITOR NEXT GEN, CAMERA READY
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
REAR MIRROR, CAB
Remaining Factory Warranty PREMIER ESC W/LABOR through 12/12/2027 or 2000 hours
ROTATING BEACON
ROTATING BEACON, LED
SERIALIZED TECHNICAL MEDIA KIT
SOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, 2- AUX, ANGLE BLD
THUMB,HYD + COUPLER,PG,MAN, 5T
TRACK, 16", RUBBER BELT
WATER JACKET HEATER, 120V
Fordeler
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Kundeverdiavtale CVA 2 Year/1000 Hour Parts Only
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling