Hurtigsøk

CAT 305E2 TH

CAT 305E2 TH

Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

HAWTHORNE PACIFIC
Waipahu, HI
+1 808 676 0397
Vis telefonnummer
Basis informasjon
MerkeCAT 305E2 TH
Hawthorne Cat - Waipahu
GruppeBeltegraver
Serie/VIN nummerH5M07005
Lager nummerH16050
Katalog nummer4352417
Årsmodell2018
Timer2 369 t h
LandUSA
LagerstedWaipahu, USA
Pris
Pris eks. MVA46 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
BLADE, 78", BOLT-ON
BUCKET-HD, 12", 2.1 FT3, 5T
BUCKET-HD, 24", 4.6 FT3, 5T
CABLE, GROUND
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HOOD, REAR, SOLID
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
PINS, BUCKET, 45MM
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB,HYD + COUPLER,PG,MAN, 5T
TRACK, RUBBER BELT
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling