Hurtigsøk

CAT 305.5E2CRB

CAT 305.5E2CRB

Årsmodell
2020
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

TRACTOR & EQUIPMENT CO.
Bozeman, MT
+1 406 656 0202 x8235
Vis telefonnummer
Basis informasjon
MerkeCAT 305.5E2CRB
Tractor & Equipment Co.
GruppeBeltegraver
Serie/VIN nummerCR508700
Lager nummer21G0087
Katalog nummer4734089
Årsmodell2020
Timer1 994 t h
LandUSA
LagerstedBozeman, USA
Pris
Pris eks. MVA55 300 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, 78", ANGLE, BOLT-ON
*CAB W/ AIR CONDITIONER
*CABLE, GROUND
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT,STANDARD
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HEATER, WATER JACKET
*HOOD, REAR, SOLID
*HYDRAULICS STD W/O 2ND AUX
*LIGHTS, STANDARD
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINES, QUICK COUPLER (LONG)
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*PRODUCT LINK, CELLULAR PL240
*RADIO, READY
*SEAT FABRIC HIGH BACK SUSP
*STICK PKG LONG W/O 2ND AUX
*STICK, LONG, HEAVY DUTY
*TRACK, RUBBER BELT
COUPLER, PG, HYDR.D.LOCK, 5T
ENG SN 7KM4842 MSO AIAEF
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling