CAT 305.5E2 - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 305.5E2

CAT 305.5E2

Årsmodell
2017
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

HAWTHORNE PACIFIC
Kauai, HI
+1 858 674 7046
Vis telefonnummer
Basis informasjon
MerkeCAT 305.5E2
Hawthorne Cat - Waipahu
GruppeBeltegraver
Serie/VIN nummerCR503981
Lager nummerH16025
Katalog nummer4320554
Årsmodell2017
Driftstimer3 578 t h
LandUSA
LagerstedKauai, USA
Pris
Pris eks. MVA47 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, 78", WELD-ON
*CABLE, GROUND
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT,STANDARD
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HOOD, REAR, SOLID
*HYDRAULICS STD W/O 2ND AUX
*LIGHTS, STANDARD
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*PRODUCT LINK, CELLULAR, PL240
*SEAT VINYL, W/ SUSPENSION
*STICK PKG LONG W/O 2ND AUX
*STICK, LONG, HEAVY DUTY
*TRACK, RUBBER BELT
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PINS, BUCKET, 45MM
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
THUMB,HYD + COUPLER,PG,MAN, 5T
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling