CAT 304.5E2 ATQ - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 304.5E2 ATQ

CAT 304.5E2 ATQ

Årsmodell
2017
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Vis telefonnummer
Basis informasjon
MerkeCAT 304.5E2 ATQ
Michigan CAT
GruppeBeltegraver
Serie/VIN nummerFXT00114
Lager nummerFXT114
Katalog nummer10185595
Årsmodell2017
Timer1 957 t h
LandUSA
LagerstedShelby Twp., USA
Pris
Pris eks. MVA48 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
BeskrivelseCAB, AC, 1PC BOOM, MQC, REAR CAMERA, HYD THUMB, BKT
CONDITION HOURS AND ATTACHMENT SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • No
  • No
  • Good
  • Good
  • Good
  • FairLight scratches
  • Good
  • GoodCompartment doors are straight
  • Good
  • Good
  • Good
  • Good
  • GoodSome surface rust and paint chips over lower roller frames
  • FairLock latch stuck on right side compartment door could not access radiator and control valve area
  • Good
  • Good
safety items
202
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodEquipped with backup camera
  • Good
  • PoorRetr style belt dated 2016
  • PoorNot working
operator station
1910
  • No
  • No
  • No
  • No
  • Outside temperature too cold to check air conditioning
  • Good
  • Good
  • Good
  • GoodOuter cab door latch sticks
  • Good
  • GoodGauge display working
  • Good
  • Good
  • GoodWorking shows 1958
  • Good
  • Good
  • Good
  • FairRight outer mirror glass missing
  • Good
  • Good
  • GoodMechanical style seat, suspension
  • Good
  • Good
  • GoodOK, glass in place no chips or cracks
  • GoodWorking
engine
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
300
  • Yes
  • Good
  • GoodBelt drive
  • Good
electrical, starting and charging system
500
  • No
  • NoEngine equipment, glow plugs for cold weather starting
  • Good
  • Good
  • GoodBoth floods on machine working
  • Good
  • Good
hydraulics
1200
  • GoodDry
  • GoodDry
  • Good
  • Good
  • GoodHydraulic functions upgraded good
  • Good
  • Good
  • GoodDry
  • Good
  • Good
  • Good
  • GoodTwo speed travel
attachments / work tools
  • YesCaterpillar hydraulic operated auger drive, brand new (never used)
  • Yes10on hydraulic operated thumb
  • 74in wide multi purpose bucket
boom
300
  • 8’6ft
  • Good
  • Good
  • GoodVertical torrent mounting bushings shows approximately 1/8in play, boom cylinder to Trent bushings show approximately bushings show aprox 1/4in play
stick
300
  • 5’4ft
  • Good
  • Good
  • Good
bucket
400
  • Yes
  • All three caterpillar buckets
  • Manual style screw style coupler (has slight play between bucket and coupler)
  • 24in on machine, also has 1-12in and 1-48in like new
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE90%
Notes - UNDERCARRIAGEAverage cleat height 30/32nds
Notes - UNDERCARRIAGE 1Belts in good condition
Notes - UNDERCARRIAGE 2Cat belts, part number 473-6511
Track Shoes Width / Type14in wide rubber tracks
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling