CAT 301.7 CR - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 301.7 CR

CAT 301.7 CR

Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WARREN CAT
Enid, OK
+1 806 677 5867
Vis telefonnummer
Basis informasjon
MerkeCAT 301.7 CR
WARREN CAT - MIDLAND
GruppeBeltegraver
Serie/VIN nummerJH704569
Lager nummerC112928
Katalog nummer10175199
Årsmodell2021
Timer513 t h
LandUSA
LagerstedEnid, USA
Pris
Pris eks. MVA28 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
Product LinkProduct Link
Beskrivelse2 WAY CONTROL
301.7 05A CR HYDRAULIC EXCAVATOR
ACCUMULATOR
ALARM, TRAVEL
BATTERY DISCONNECT, CANOPY
BOOM LIGHT, BRACKET AND GUARD
BOOM LIGHT, STANDARD
CANOPY, WITH ROPS
CAT KEY, WITH PASS CODE OPTION
CONTROL, 1ST AUX, JOYSTICK
COUNTERWEIGHT, HD, CAST, 67KG
COUPLER, PG, MAN.D.LOCK, 1T
DRAIN, ECOLOGY
ENGINE, EPA T4
FILM, CANADA
FILM, ROPS, ISO
FILMS, ANSI
FLOORMAT, CANOPY, W/TRAVEL
LANE 1 ORDER
LINES, 1ST AUX, LONG STICK
LINES, BOOM, WITHOUT BLCV
LINES, BUCKET, LONG STICK
LINES, STICK, WITHOUT SLCV
LINKAGE, BUCKET, W/LIFTING EYE
Online Owner's Manual
PACKING, LAST MILE PROGRAM
SEAT, NON SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, W/THUMB BRACKET
TRACK, 230MM(9"), RUBBER BELT
TRAVEL LEVERS AND PEDALS
UNDERCARRIAGE, EXPANDABLE
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMachine has 2 dented panels
  • Good
safety items
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
operator station
800
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • No
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • No
  • Cat
  • CHMDG07106520
  • 18"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings (Internal)1010
final drives
400
  • Good
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling