Hurtigsøk

CAT 301.7

CAT 301.7

Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Vis telefonnummer
Basis informasjon
MerkeCAT 301.7
Quinn Company
GruppeBeltegraver
Serie/VIN nummerJH704032
Lager nummerCCU001183
Katalog nummer10128132
Årsmodell2021
Timer994 t h
LandUSA
LagerstedFRESNO, USA
Pris
Pris eks. MVA28 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
Hjelpehydraulikk trykk - Høyt trykkAuxiliary Hydraulics Pressure - High Pressure
Stikke - LangtStick - Long
Utslippsnivå - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Utslippsnivå - EU - EU STAGE VEmissions Level - EU - EU STAGE V
MotorkapslingerEngine Enclosures
LysLighting
Diesel med ultra-lavt svovelinnholdUltra Low Sulfur Diesel Fuel
PilotreguleringPilot Control
Hånd- og fotbetjeningHand and Foot Control
Bom - 1 stkBoom - 1 Piece
Karosseri - StandardCar Body - Standard
Lovpålagt merkingRegulatory Marking
HK-festetype - MekaniskCoupler Type - Mechanical
GummibelteRubber Track
HK-feste - StandardCoupler - Standard
Beskrivelse*2 WAY CONTROL
*301.7 05A HYDRAULIC EXCAVATOR
*ACCUMULATOR
*ALARM, TRAVEL
*BATTERY DISCONNECT, CANOPY
*BOOM LIGHT, BRACKET AND GUARD
*BOOM LIGHT, STANDARD
*CANOPY, WITH ROPS
*CAT KEY, WITH PASS CODE OPTION
*CONTROL, 1ST AUX, JOYSTICK
*COUNTERWEIGHT, SHEET METAL
*DRAIN, ECOLOGY
*ENGINE, EPA T4
*FILM, ROPS, ISO
*FLOORMAT, CANOPY, W/TRAVEL
*LINES, 1ST AUX, LONG STICK
*LINES, BOOM, WITHOUT BLCV
*LINES, BUCKET, LONG STICK
*LINES, STICK, WITHOUT SLCV
*LINKAGE, BUCKET
*SEAT, NON SUSPENSION, VINYL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, W/THUMB BRACKET
*TRACK, 9", RUBBER BELT
*TRAVEL LEVERS AND PEDALS
*UNDERCARRIAGE, EXPANDABLE
FILM, PRODUCT LINK, ANSI
FILMS, ANSI
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR PL243
SHIPPING/STORAGE PROTECTION
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • FAIR
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodREAR DOOR LT SIDE SCRATCH
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • GOOD
  • Good
  • GoodMAY 2024
  • Good
operator station
1200
  • ________
  • 100%
  • OK
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • GOOD
  • OK
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW
  • Good
emissions
  • No
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GOOD
  • GoodRED OK
  • Good
  • Good
  • Good
  • GoodBELTS
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • 80"
  • OK
  • Good
  • Good
stick
200
  • OK
  • 4
  • Good
  • Good
bucket
500
  • YesTOOL IN BOOK BOX
  • CAT
  • OK
  • CAT
  • 18
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
LinksNEW BELTS
Track Shoes Width / Type9" BELTS. THICK 1.80
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PM 3 @ 995
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • OK
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling