CAT 302 CR - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 302 CR

CAT 302 CR

CAT Certified
Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WARREN CAT
Brownfield, TX
+1 806 677 5867
Vis telefonnummer
Basis informasjon
MerkeCAT 302 CR
WARREN CAT - MIDLAND
GruppeBeltegraver
Serie/VIN nummerRHM02204
Lager nummerU136551
Katalog nummer10079547
Årsmodell2021
Timer321 t h
LandUSA
LagerstedBROWNFIELD, USA
Pris
Pris eks. MVA35 900 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse2 WAY CONTROL
302 05A CR HYDRAULIC EXCAVATOR
ACCUMULATOR
ALARM, TRAVEL
BATTERY DISCONNECT, CAB
BOOM LIGHT, BRACKET AND GUARD
BOOM LIGHT, STANDARD
CAB, WITH A/C
CAT KEY, WITH PASS CODE OPTION
CONTROL, 1ST AUX, JOYSTICK
DRAIN, ECOLOGY
ENGINE, EPA T4
FILM, AC
FILM, CAB A/C
FILM, CANADA
FILM, ROPS, ISO
FILMS, ANSI
FLOORMAT, CAB, W/TRAVEL
LIGHTS, LED, FRONT&REAR
LINES, 1ST AUX, LONG STICK
LINES, BOOM, WITHOUT BLCV
LINES, BUCKET, LONG STICK
LINES, STICK, WITHOUT SLCV
LINKAGE, BUCKET, W/LIFTING EYE
NO PRODUCT LINK
Online Owner's Manual
RADIO, BT/USB/AUX/MIC
SEAT, SUSPENSION, FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, W/THUMB BRACKET
TRACK, 250MM(10"), RUBBER BELT
TRAVEL LEVERS AND PEDALS
UNDERCARRIAGE, EXPANDABLE
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Faircab grab handle is bent
  • Good
  • Good
  • Good
  • Good
  • Fairmachine has small dents in the sheet metal
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • ENGINE SOUNDS OK AND IS A LOW HOR MACHINE
  • NORMAL
  • NONE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1210
  • Good
  • FairBUCKET CYLINDER METAL TUBE AND HOSE ARE BENT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings (Internal)1010
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • CAB GRAB HANDLE BENT, BUCKET CYLINDER METAL TUBE AND HOSE FITTINGS ARE BENT.
  • MACHINE HAS SMALL DENTS IN THE SHEET METAL. ALL MACHINE COMPONENTS ARE WORKING
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling