CAT 316FL - Beltegraver - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 316FL

CAT 316FL

CAT Certified
Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

YANCEY BROS. CO.
Albany, GA
+1 6786899569
Vis telefonnummer
Basis informasjon
MerkeCAT 316FL
Yancey CAT
GruppeBeltegraver
Serie/VIN nummerYDL20505
Lager nummerUP17256
Katalog nummer10178721
Årsmodell2018
Timer3 044 t h
LandUSA
LagerstedAlbany, USA
Pris
Pris eks. MVA135 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
Tier 2-konformTier 2 Compliant
Tier 1-konformTier 1 Compliant
Connectivity Source - Product LinkConnectivity Source - Product Link
Utslippsnivå - EU - IVEmissions Level - EU - IV
Utslippsnivå - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatorisk status - CAT_KoreaRegulatory Status - CAT_Korea
Regulatorisk status - CAT_NR_EPA/CARB_MLIT_EU_R120_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China Export
Utslippsnivå - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
KlimaanleggAir Conditioner
HK-feste - RaskCoupler - Quick
MotorkapslingerEngine Enclosures
LysLighting
Diesel med ultra-lavt svovelinnholdUltra Low Sulfur Diesel Fuel
Hjelpehydraulikk trykk - Høyt trykkAuxiliary Hydraulics Pressure - High Pressure
SpeilMirrors
PilotreguleringPilot Control
Pedal for kjøring rett fremStraight Travel Pedal
Hånd- og fotbetjeningHand and Foot Control
BlinklysBeacon
Bom - 1 stkBoom - 1 Piece
Karosseri - StandardCar Body - Standard
Lovpålagt merkingRegulatory Marking
HK-festetype - HydrauliskCoupler Type - Hydraulic
Radio - AM FM-radioRadio - AM FM Radio
Stikke - MediumStick - Medium
Kombinert hydraulikk - En veiCombined Hydraulics - One Way
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good5/22 date on seat belt.
  • Good
  • Good
operator station
2300
  • 100%
  • 95%
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir.
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed.
  • Good
  • Good
  • Good
  • GoodBelt.
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • Good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Cat
  • Cat 315 HB400679
  • NHM00560
  • 36 inches
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number9w-3137/9w-3138
Track Shoes Width / Type27.5 inches
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front4.644.631213
Carrier Rollers Rear4.634.66139
Idlers Front.80.803636
Links4.124.122323
Pins & Bushings (External)2.362.39240
Pins & Bushings (Internal)3029.9100
Track Roller 15.825.811415
Track Roller 25.845.831113
Track Roller 35.835.831313
Track Roller 55.855.83813
Track Roller 65.835.85138
Track Roller 75.825.86147
Track Shoe Grouser Height.93.911113
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling