Hurtigsøk

Bobcat E35 THB

Bobcat E35 THB

Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Colorado Springs, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeBobcat E35 THB
WAGNER EQUIPMENT CO.
GruppeBeltegraver
Serie/VIN nummerB3WZ15394
Lager nummer517861
Katalog nummer10095416
Årsmodell2021
Timer126 t h
LandUSA
LagerstedColorado Springs, USA
Pris
Pris eks. MVA58 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse126/12/12/23
2021 BOBCAT E35 MINI EXCAVATOR
ANTI-THEFT SECURITY, EPA LABEL
AS IS / AS RECEIVED
AUTO GLOW PLUGS, 12V BATTERY
AUXILIARY HYD. FLOW ... GPM
BLADE FLOAT, ANGLE
BOBCAT BUCKET-HD 24" BOT
BOBCAT QUICK COUPLER
BOBCAT THUMB, HYDRAULIC
BOOM SWING CONTROL, BLOCK HEATER
COMBINED HYDRAULICS-2 WAY
COUNTERWEIGHT, AM-FM RADIO,
DELUXE CLOTH SEAT, W/3" BELT
DELUXE LCD INSTRUMENT PANEL
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE,D1803,1.86L,33HP, TIER 4
EXTENDED STICK 12' 11"
EXTERIOR MIRROR, SKYLIGHT,
HAND & FOOT CONTROLS,FLOOR MAT,
HEADLINER, REARVIEW MIRROR,
KEYLESS START, ENGINE,EIS,
MONO BOOM, ZTS 15',10"
SSL/MHE SKELETON BUCKET, 24"
TRACKS, RUBBER, 17.7" (LIKE NEW)
TRANSMISSION, AUTO SF, 2 SPD
TRAVEL ALARM, PATTERN CHANGER
VERY LOW HOURS / LIKE NEW
WASHER-WIPER, DOME LIGHT,
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • 24” skeleton type bucket, brand new never mounted.
boom
300
  • Good
  • Good
  • Good
stick
300
  • Extendable stick
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Bobcat
  • Bobcat
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEU/C is like new
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)300 mm300 mm
final drives
200
  • No leaks
  • Good
  • Good
comments, misc. repairs, general remarks
  • 126 Hour machine 9.5/10
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling