Hurtigsøk

Bobcat E32I

Bobcat E32I

Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Vis telefonnummer
Basis informasjon
MerkeBobcat E32I
Foley Inc.
GruppeBeltegraver
Serie/VIN nummerB3Y112258
Lager nummerEQ000004677
Katalog nummer10087206
Årsmodell2018
Timer1 156 t h
LandUSA
LagerstedMONROE, USA
Pris
Pris eks. MVA41 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
AM FM RADIOAM FM RADIO
LYSLIGHTING
HJELPEHYDRAULIKKAUXILIARY HYDRAULICS
KLIMAANLEGGAIR CONDITIONER
EPA-ETIKETTEPA LABEL
BOM, 1 DELBOOM, 1 PIECE
HK-FESTE, HYDRAULISKCOUPLER, HYDRAULIC
TOMMEL, HYDRAULISKTHUMB, HYDRAULIC
GUMMIBELTERUBBER TRACK
BeskrivelseTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
850
  • Good
  • FairSome scratches
  • Good
  • Fair
  • FairEngine door damaged.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAir filter housing cracked from engine door damage
  • Good
  • FairHardware loose at lower left rear panel.
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • NoInoperable
  • Yes
  • Yes
  • Yes
  • Security Code = 12258
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1220
  • FairDent in cylinder guard
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPossible class 1 leak at valve area. Cleaning and testing required.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesHydraulic thumb installed to machine
  • Machine equipped with a ~5 leveling blade. Some dents
boom
110
  • Good
  • FairMild play at tower
stick
200
  • ~45"
  • Good
  • Good
bucket
410
  • Yes
  • ~16" Bucket
  • Hydraulic "X-Change" coupler. Inoperable. Do not notice circuit energizing.
  • Good
  • Good
  • Good
  • Good
  • FairNo teeth installed on bucket
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEApproximately 75%
Track Shoes300x52.5Kx80
Track Frame - LeftGood
Track Frame - RightGood
final drives
100
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling