Hurtigsøk

Bobcat 324

Bobcat 324

Årsmodell
2011
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Vis telefonnummer
Basis informasjon
MerkeBobcat 324
Foley Inc.
GruppeBeltegraver
Serie/VIN nummerAKY511699
Lager nummerUT51125
Katalog nummer10084175
Årsmodell2011
Timer1 052 t h
LandUSA
LagerstedMONROE, USA
Pris
Pris eks. MVA18 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
LYSLIGHTING
HJELPEHYDRAULIKKAUXILIARY HYDRAULICS
EPA-ETIKETTEPA LABEL
TOMMEL, HYDRAULISKTHUMB, HYDRAULIC
BeskrivelseTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
811
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRUSTED SURFACES & COVERS MISSING
  • Good
  • FairCOVERS MISSING
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
700
  • NoB/U ALARM INOP
  • NoOPS MANUAL MISSING
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
201
  • No
  • Yes
  • No
  • YesENGINE OIL LEAK @ FRONT SEAL AREA
  • No
  • KUBOTA D722
  • Good
  • PoorTHROTTLE CABLE INOP, STUCK ON HIGH IDLE
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
301
  • Good
  • PoorBATTERY LOOSE, NO HOLD DOWN
  • Good
  • Good
hydraulics
1110
  • Good
  • FairBUCKET CYL GLAND DETERIORATING
  • GoodDEERE CONTROLS W/ PATTERN CHANGER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesHYD THUMB
boom
300
  • TOWER P&B HAVE PLAY
  • Good
  • Good
  • Good
stick
300
  • 50"
  • Good
  • Good
  • Good
bucket
130
  • No
  • 8" & 16" BUCKETS
  • Good
  • FairPLAY IN BUCKET P&B
  • Fair
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGERUBBER BELTS FAIR / POOR CONDITION
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • INSPECTED 5/26/22 @ 1052.9 HRS
  • OROPS
  • HYD THUMB
  • VARIABLE PITCH HYD UNDERCARRIAGE
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling